Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
-
Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
-
Meters
-
Generators, Sources, and Power Supplies
-
Software
-
Wireless
-
Modular Instruments
-
Network Test and Security
-
Network Visibility
-
Services
-
Additional Products
- All Products, Software, Services
-
-
Solutions
- Industries
- Insights
- Resources
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Application Software
- Network Analyzer Software
- S96082A Scalar Mixer / Converter Measurements
S96082A Scalar Mixer / Converter Measurements
The S96082A scalar mixer / converter measurements enables the highest accuracy for scalar conversion-loss / -gain measurements with a simple setup and calibration
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- Intuitive user interface for mixer / converter measurements
- Frequency-offset sweep
- Match-corrected conversion loss measurements
- Controls external signal generators and power meters
Use the S96082A to measure the harmonics of mixers / frequency converters and amplifier using the ENA. The frequency offset mode (FOM) provides the capability to tune the ENA’s receivers to different frequencies from the source. This enables the measurement of an amplifier’s harmonic responses and mixer/converter’s conversion loss.
The software delivers the highest accuracy for scalar conversion-loss/gain measurements by removing mismatch errors. It can control the analyzer’s built-in source or external signal generators for use as LO signals.
You can also measure the mixer’s phase or group delay by characterizing a reference mixer that is connected in series with the mixer under test and mathematically de-embedded.
Free Trials
• Get 30-day free trial license
• Enables software application on your ENA vector network analyzer

Interested in a S96082A?
Extend the Capabilities for Your Scalar Mixer / Converter Measurements
Featured Resources
Want help or have questions?