• Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
      Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTs, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Buy an Expert Oscilloscope, Boost Your Bandwidth

        Unlock your free upgrade to the next bandwidth tier.

        Learn More
        Get more oscilloscope bandwidht at not extra cost
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow Over-the-Air Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
        Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
      Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • Oscilloscopes
    • N5412A Serial Attached SCSI (SAS) 1.5Gb/s and 3.0Gb/s Compliance Test Software and Test Fixtures [Obsolete]

    N5412A Serial Attached SCSI (SAS) 1.5Gb/s and 3.0Gb/s Compliance Test Software and Test Fixtures

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Calibration and Repair
    Calibration and Repair
    Request Service
    Prev
    Replacement Product
    Image for N5412B Serial Attached SCSI – 2 (SAS-2) Compliance Test Software and Test Fixtures
    N5412B Serial Attached SCSI – 2 (SAS-2) Compliance Test Software and Test Fixtures
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    Automation:

    • Test setup wizard guides you through test selection, configuration, connection, execution, and results reporting
    • Measurement connection setups are displayed
    • Oscilloscope setup is automatically configured for each test
    • Test results report documents test configuration, measurements made, pass/fail status, margin analysis, and waveforms

    Standards Supported:

    • Complete set of SAS IT/CT and IR/CR transmitter electrical tests for 1.5Gb/s and 3.0Gb/s
    • Support OOB signaling tests for 6.0Gb/s
    • Test definitions on UNH-IOL standard
    • Trials test capability for quick comparison of multiple port configurations

    Requirements:

    • N5421A SFF-8482 Test Fixture

    Keysight Technologies' N5412A serial attached SCSI (SAS) compliance test software for Infiniium oscilloscopes provides you with a fast and easy way to validate and debug your SAS 1.5Gb/s and 3.0Gb/s silicon, host bus adapter, initiator, high-density disk drive or enclosure backplane. The SAS electrical test software allows you to automatically execute SAS electrical checklist tests at each of the IT, CT, IR and CR interface points, and displays the results in a flexible report format. In addition to the measurement data, the report provides a margin analysis that shows how closely your device passed or failed each test.

    To make measurements with the N5412A SAS compliance test software, you also will need a method of connecting to the SAS compliance interface on the electrical mating surfaces of your SAS connector. Keysight currently provides a full set of compliance test fixtures for the SFF-8482, SAS x2 internal drive/backplane connector interfaces. The N5421A SAS SFF-8482 compliance test fixture kit offers connectivity from the SFF-8482 primary and secondary transmitter and receiver differential ports to SMA for connection to Keysight Infiniium 80000, 90000 and 90000 X Series ultra-high-performance oscilloscopes. The N5421A kit also includes the TX and RX transient circuit test loads. Each of these test circuits is defined in Section 5.7.2, Zero-length test load, in the Serial Attached SCSI - 2.1 (SAS-2.1) Specification, Revision 4, September 17, 2009.

    Keysight's solution for Serial Attached SCSI (SAS) Physical Layer Validation using the 80000 Series oscilloscope. (10 min)