Australia

    Confirm Your Country or Area

    Australia
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
        • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        • Photonic and Optical Test right arrow Quantum Design and Test right arrow
        • AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        • LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        • Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
      3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
        3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.

        Explore Now
        Comprehensive design for advanced packages and 3DIC in any workflow
      • Oscilloscopes right arrow Sampling Oscilloscopes right arrow Digital Multimeters right arrow BERTS, Digitizers, and DAQs right arrow Digital Protocol Analyzers right arrow Waveform and Function Generators right arrow
        Photonic and Optical Test right arrow Quantum Design and Test right arrow
        AC Power Supplies right arrow DC Power Supplies right arrow DC Electronic Loads right arrow Power Analyzers right arrow Source Measure Units right arrow
        LCR Meters and Impedance Analyzers right arrow Signal, Spectrum, and Wireless Analyzers right arrow Noise Figure and Phase Noise Analyzers right arrow Signal Sources right arrow RF Vector Transceivers right arrow Vector Network Analyzers right arrow RF Power Meters right arrow
        Save up to 50% on an XR8 Oscilloscope

        Get faster digital validation for less with a trade-in.

        Learn More
        Pro XR8 Oscilloscope
      • Ethernet Traffic Emulation right arrow Network Emulators right arrow Interconnect Test right arrow
        Channel Emulators right arrow UE, RAN, and Core Emulators right arrow Cellular Device Testing right arrow WLAN and IoT Testing right arrow Position, Navigation, and Timing right arrow
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
    I'm looking for support Pro Oscilloscopes Handheld Spectrum Analyzers Compact Signal Generators Find a solution Get technical support Take a class Find us at events Premium used equipment KeysightCare Buy online
    Suggested searches
    No product matches found - System Exception
    Matched content
    • Home
    • Products and Services
    • All Instrument Software
    • Oscilloscope Software
    • D9110MCDP MIPI CSI and DSI Protocol Decode/Trigger Software for Infiniium Oscilloscopes [Obsolete]

    D9110MCDP MIPI CSI and DSI Protocol Decode/Trigger Software for Infiniium Oscilloscopes

    Product Status:
    Obsolete
    Obsolete
    Technical Support
    Technical Support
    Prev
    Replacement Product
    D9010MCDP MIPI CSI and DSI Protocol Decode/Trigger Software
    View Product Details
    |
    Buy or Rent Options
    Next
    • Overview and Features
    • Post-Purchase Upgrades
    • Resources

    HIGHLIGHTS

    MIPI C-PHY and D-PHY Multilane Trigger and Protocol Decode

    • Perform MIPI C-PHY and D-PHY multilane protocol decode that includes 1, 2, 3, and 4 lane design implementation
    • Set up your scope to show MIPI C-PHY and D-PHY protocol decode in less than 30 seconds
    • Get access to a rich set of integrated software-based protocol-level triggers
    • Save time and eliminate errors by viewing packets at the protocol level
    • Use time-correlated views to quickly troubleshoot serial protocol problems back to their timing or signal integrity root cause

    MIPI D-PHY Multilane Trigger and Protocol Decode

    Emerging serial bus standards in the wireless mobile industry have created the need for equipment to debug and test MIPI D-PHY. The MIPI D-PHY protocol application enables faster and better development of wireless mobile products employing CSI and DSI architectures of the MIPI technology. The protocol analysis application enables teams to quickly move from the physical layer to protocol layer measurements and includes software-based triggering.

    ISI Channels

    These ISI Channels can be used to emulate channel losses in receiver test setups. A choice of 8 PC board traces with different lengths can be inserted into the signal path. The 8 trace lengths range from 7.7 inches (196 mm) to 34.4 inches (874 mm). By cascading the traces within one box or with the other box a wide range of channels can be emulated with very fine resolution steps. With their small size, the ISI channels can be located close to the device under test. The cascadable ISI channels are complemented by Keysight’s compliance channels for SATA, DisplayPort, PCI Express, and HDMI

    MIPI C-PHY Trigger and Protocol Decode

    C-PHY is a MIPI physical layer (PHY) standard that provides high-throughput performance over bandwidth-limited channels to connect displays and cameras to an application processor. The standard provides a PHY for both MIPI Alliance’s Camera Serial Interface (CSI-2) and Display Interface (DSI-2) specifications. This enables engineers to scale their implementations to support a wide range of higher resolution image sensors and displays while keeping power consumption low. However, because the C-PHY supports two application layers, engineers implementing a C-PHY interface must be able to see a device’s signal integrity and protocol data to ensure it conforms to the MIPI specification.

    With C-PHY, seven consecutive symbols are used to transmit 16 bits of data over a minimum of 3 wires (one lane), after encoding. Troubleshooting C-PHY-based applications can, therefore, be time-consuming and error-prone because the engineer has to manually scroll through the waveform looking for regions of interest.

    Keysight’s D9110MCDP software extends the capability of Infiniium oscilloscopes, minimizing the time required for debugging and testing designs with CSI-2 and DSI-2 interfaces.