Model:
66319B
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight NU4-class mobile communication DC power sources include the 66300 Series power sources.
The Keysight 66319B dual output mobile communications dc source provides two outputs for testing both the main battery power and the battery charger circuitry.
Maximum current per output
3:00 AM
Maximum power
45 W
Maximum voltage per output
15 V
Number of outputs
2
Digital voltmeter
No
Battery emulation
Yes
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 9,478
Model:
66319B
Delivery:
QTY
Options
1
Mobile communication dc source. Dual-output. 15Vdc, 3A; 12Vdc, 1.5A, GPIB | Return to Keysight Warranty - 3 years. | KeysightCare Assured First Year Support
1
DC power supply 209-254VAC operation, 50/60Hz
Notice to EU customers: This product is no longer available due to lack of compliance with EU RoHS directive 2011/65/EU. Keysight will continue service and support to the end of worldwide support life.
The DC Source 663xx series offers several features ideal for testing wireless and battery powered devices. Excellent voltage transient response ensures maximum test system throughput by minimizing device shutdowns resulting from significant voltage drops in the test wiring. A built-in advanced measurement system accurately measures battery current drains when the device operates in different modes and a unique feature enables cellular telephone manufacturers to detect permanently and intermittently open-sense wire connections.
The Keysight 66319B dual output mobile communications DC source provides two outputs for testing the main battery power and the battery charger circuitry, allowing customers to test phones and chargers with the same equipment. This saves you rack space (2 outputs in a ½ rack box) and eliminates the need for two separate power supplies.
R&D engineers can characterize current out of the battery and make tradeoffs in design that impact the current drain and battery life (by providing data logging – up to 1000 hours, CCDF statistical analysis, and waveform capture) , when the 66319B is used with the Keysight 14565B Device Characterization Software with Test Automation.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.