Model:
P5003A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XN4-class USB vector network analyzers include the Streamline Series VNAs.
Compact, faceless, USB vector network analyzer (VNA). Flexible two-port VNA which dramatically reduces your size of test. Up to 14 GHz.
Maximum frequency
14 GHz
Number of built-in ports
2
Maximum output power
10 dBm
Maximum number of sources
1
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 148,297
Model:
P5003A
Delivery:
QTY
Options
1
Vector network analyzer, 9 kHz to 14 GHz, 2-port | KeysightCare Assured First Year Support | Return to Keysight Warranty - 1 year. | Included - instrument fundamentals and operations starter. | Warranty, 3mth for included accessories | Return to Keysight Warranty - 3 years.
1
KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)
1
2-port, 9 kHz to 14 GHz
1
Add pulse modulator to internal 1st source
1
Spectrum analysis hardware
1
Power Sensor; USB average thermocouple, 10MHz-18GHz
1
Power sensor cable; 5-ft (1.5m)
1
Connector, Type-N, (DC Block) 10MHZ-18GHZ
What's included:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.