Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The N1040A is a dual electrical channel plug-in module for the N1000A DCA-X mainframe and provides two electrical channels with maximum bandwidth of 33 or 60 GHz, based on the option selected.
Applications
DCA-X Electrical Module
Maximum memory depth
N/A
Operating System
Windows 10
Supported Filter Range
10 GHz to 70 GHz
Bandwidth options
Up to 60 GHz
Electrical channels
2
Optical channels
0
Number of channels
2 electrical
Module type
Dual Channel Electrical
Form factor
Module
Instrument Type
Equivalent-Time
Type
Equivalent-Time
Wavelength range
N/A
Intrinsic jitter
90 fs rms
Maximum sample rate
250 kHz
Input type
1.85 mm, 2.92 mm
Maximum electrical bandwidth
60 GHz
Maximum optical bandwidth
N/A
Bandwidth
60 GHz
Maximum bandwidth
6 GHz
Find out what's included and explore available upgrade options from Keysight.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.