Model:
M9186A
Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
M9186A is a two-slot V/I source that allows you to source a voltage and measure the resultant current, or source a current and measure the resultant voltage.
Form factor
PXI
Platform
PXI
Type
Voltage/Current Source
Number of channels
1
DC voltage
-10V to 100 V
Digits of resolution
16
See what's included, and how you can upgrade your experience with Keysight.
List Price:
AU$ 0
Model:
M9186A
Delivery:
QTY
Options
1
Isolated Single Channel Voltage/Current Source, 100V | Return to Keysight Warranty - 1 year.
1
CD Software for M9186A
The V/I source lets you source a voltage and measure the resultant current, or source a current and measure the resultant voltage. It consist of two separate amplifiers, denoted “low” and “high” that share a common output connection. The “low” amplifier provides voltages in the range of 16V at up to 200mA and the “high” amplifier provides voltages in the range of 100V at up to 20mA.
Typical applications for the low-voltage amplifier include I/O pin parametric leakage, bias current, impedance, threshold and clamp voltage. The high voltage amplifier can be applied to help verify the presence of clamp diodes as the outputs of modules that drive inductive loads. Both the amplifiers can sense the amount of current flowing while forcing a constant voltage.
Uniquely present is a safety interlock for the high-voltage amplifier that automatically disables the high-voltage amplifier and opens all relays when the interlock circuit is broken. This provides protection to the DUT when dangerous high levels of voltage maybe present. The interlock in indicated by an LED on the module front panel and can be used, for example, by connecting to an external limit switch on fixtures.
Learn more about Automotive Electronics Functional Test Systems

Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.