What are you looking for?
Keysight i3070 Latest Software Release
Keysight is introducing the latest software 11.10p release for i3070 system, with many new features and enhancements as listed in the release notes.
This software release can be installed on i3070 test systems and test development workstations running Windows 10 or Windows 11 and new licenses are needed.
Release Date | Version | Version Description |
---|---|---|
2024-11-27 | 11.10p | The latest major software release for i3070 in-circuit testers(ICT), please refer to the “Release Notes” for new features. |
Release Date | Version |
---|---|
2024-11-27 | 11.10p |
Version Description |
---|
The latest major software release for i3070 in-circuit testers(ICT), please refer to the “Release Notes” for new features. |
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
- Please refer to i3070_Software_Installation.pdf for detail instruction
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 11 Pro version 23H2
- Windows 11 Enterprise version 23H2
- Windows 10 Pro (64-bit) version 22H2
- Windows 10 Enterprise (64-bit) version 22H2
Prerequisites
- None
Supported Instruments
i3070 In-Circuit Test System
E9905E E9905EL E9903E E9902E E9901E
E9901EL E9988EL E9988E E9986E E9905G
E9903G E9902G E9988GL
How to Download
- Click the Download button
- Save file to a folder in C: drive.
How to Install
- Run the downloaded "Keysighti3070-1030pa.exe" with "administrator" previlege, restart the controller when the installation is completed.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional | Enterprise
- Windows 11 Professional | Enterprise
Prerequisites
- 10.30p software revision
Supported Instruments
- i3070 series 6 systems.
Keysight is introducing the latest software 10.30p release for i3070 system, which will be supported on both Windows 10 and 11 operating systems. The other new features include:
ICT-230 i3070 software will be supported on Window 11 Pro and Windows 11 Enterprise.
ICT-151 Board Consultant will allow the flipping the DUT in board placement.
ICT-250 BTI: New feature to launch a test by selecting the test name in the testplan.
ICT-189 BTI: During testhead booting, show the booting progress in a pop-up window.
ICT-164 BTI: Ability to create tests within a variant (Version) without ECO process.
ICT-141 BTI: Ability to change panel-level color attributes.
This software release can be installed on i3070 test systems and test development workstations running
Windows 10 or Windows 11 as specified above. No new licenses are needed if the current software is
10.xx version.
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
- Please refer to i3070_Software_Installation.pdf for detail instruction
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional | Enterprise
- Windows 11 Professional | Enterprise
Prerequisites
- Processor Recommended:
Intel Core i5 (4th Generation or newer) or equivalent - Operating System:
Windows 10 Pro (64-bit)
Windows 10 Enterprise (64-bit) version 1903 or later
Windows 11 Pro - Memory Recommended:
8 GB of RAM (minimum 4 GB) - Available Disk Space Recommended:
10 GB (minimum 5 GB), must be on drive C - Display Properties:
Screen resolution at least 1280 x 1024 pixels
Color quality at least 16-bit - Language Setting Must be English (United States)
Supported Instruments
- InCircuit Test Series 6 Systems: E9901G, E9902G, E9903G, E9905G
How to Download
- Click the Download button
- Save file to a folder in C: drive.
How to Install
- Run the downloaded "keyswighti3070_10.20pa.exe" with "administrator" previlege, restart the controller when the installation is completed.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional | Enterprise
Prerequisites
- Information Not Available
Supported Instruments
- i3070 series 6 systems.
We’ve been listening to your feedbacks and continuously improving our products to better your use experience. Please update your software to the latest version to get the most out of your test system. The latest 10.xxp offers you exciting benefits such as:
- Throughput
Supports the latest Control XTPB card, that is up to 4x faster in Boundary Scan, Silicon Nails and dynamic flash execution time
- Ease of Use
Spreadsheet-like Board Test Insight (BTI) software that saves debugging time and shortens learning curve
- Coverage
Supports nanoVTEP, the latest vectorless test technology for devices with outline as small as 4mm x 4mm
- Connectivity
Accelerate your Industry 4.0 adoption with M2M Automation Enabler, comes with built-in support for IPC-CFX, Hermes standards and PathWave Manufacturing Analytics (PMA)
Some of the key highlights in this release are:
- i3070 software is now supported on Window 10 Enterprise as well. (ICT-142)
- New debug tool: able to generate log file to record test times for selected tests. (ICT-183)
- A few key improvements in Board Test Insight:
- Option to perform Autoload on startup. (ICT-168)
- Able to change values across multiple board versions. (ICT-128)
- Able to customize UI layout. (ICT-172)
- Able to sort CPK by value. (ICT-83)
- New ControlXTPB card firmware (version 21042216_1) to fix shorts test failure and DGN errors in Unmux systems. (ICT-163/ICT-166)
- i3070 online help is supported on multiple browsers: Microsoft Edge, Firefox (3+), Chrome (1+) and Internet Explorer (10+). (ICT-88)
How to Download
- The software download is available in Keysight Software Management System (KSM) for customers who have signed up Software Update Subscription. Please contact your local support team on the subscription enrollment.
- The ‘Continue’ button will direct you to the KSM page. Please log in and redeem the software by entering the certificate details you received through email from Keysight.
How to Install
- Please refer to i3070_Software_Installation.pdf for detail instruction.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 10 Professional | Enterprise
Prerequisites
- Operating system: Windows 10 Professional 64-bit (Version 1903 and later) Windows 10 Enterprise 64-bit ((Version 1903 and later)
- Disk space: 10 GB recommended, C: drive
- Language setting: English (United States)
Supported Instruments
- InCircuit Test Seires 6 Systems: E9901G, E9902G, E9903G, E9905G
We’ve been listening to your feedbacks and continuously improving our products to better your use experience. Please update your software to the latest version to get the most out of your test system. The latest 10.xxp offers you exciting benefits such as:
- Throughput
Supports the latest Control XTPB card, that is up to 4x faster in Boundary Scan, Silicon Nails and dynamic flash execution time
- Ease of Use
Spreadsheet-like Board Test Insight (BTI) software that saves debugging time and shortens learning curve
- Coverage
Supports nanoVTEP, the latest vectorless test technology for devices with outline as small as 4mm x 4mm
- Connectivity
Accelerate your Industry 4.0 adoption with M2M Automation Enabler, comes with built-in support for IPC-CFX, Hermes standards and PathWave Manufacturing Analytics (PMA)
Key Highlights in this release:
- DUT Power supply Updates
Additional slew rate option for N67xx Power Supplies for matching different circuitry performance characteristics (CR568764).
- BT-Basic Updates
“baseline” command has been improved to allow user to specify the exact file to report changes (CR568853).
- XTPB Control Card Updates
Firmware has been updated for improved stability in digital testing (CR580873)
- Others
- MKS upgraded to version 10.2 for Win 10 OS supportability (CR574278).
- Upgraded the Keysight IO to version 18.1.24715.0
How to Download
Access the Keysight Software Management System (KSM) at: www.keysight.com/find/softwaremanager
How to Install
- Please refer to i3070_Software_Installation.pdf for detail instruction.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- WIndows 10 Pro 64-bits build 1903 or later
Prerequisites
- Operating system: Windows 10 Professional 64 bits build 1903 or latest
- Disk space: 10 GB recommended, C: drive
- Language setting: English (United States)
Supported Instruments
- In Circuit Test: E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL
Highlights of the i3070 10.00p software release:
- Supports the latest Control XTPB card with better test efficiency. Over 40% faster Boundary Scan, Silicon Nails and dynamic flash programming testing and more than 6% faster overall testing on most PCBAs.
- The modern, spreadsheet-like Board Test Insight (BTI) debug interface now supports both light and dark themes to meet different user preference.
- Automation Enabler supports IPC-2591 Connected Factory Exchange (CFX) and IPC-9852 HERMES. Both are industrial standards in machine-to-machine (M2M) communication protocols, available to you at no extra cost.
- New license structure allows software features to be shared among testers via centralized license management, and improves scalability to meet production demand.
How to Download
Access the Keysight Software Management System (KSM) at: www.keysight.com/find/softwaremanager
How to Install
Please refer to E9901-96019_i3070_Software_Installation.pdf for detail instruction.
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7 (64-bits)
- Windows 10 (64-bits)
Prerequisites
- Operating system: Windows 7 Professional 64 bits and Windows 10 Pro 64 bits
- Disk space: 10 GB recommended, C: drive
- Language setting: English (United States)
Supported Instruments
- In Circuit Test E9901G, E9902G, E9903G, E9905G E9901E, E9901EL, E9902E, E9903E, E9905E, E9905EL, E9986E, E9988E, E9988EL
The i3070 09.20p software release requires a 09.00p software update license. Users can still access the same features with their existing basic testhead and feature licenses.
The new software update license is automatically distributed to customers under subscription. It can be redeemed at www.keysight.com/find/softwaremanager.
Watch these short video tutorials with live demonstrations and step-by-step instructions which guide you through the new features.
How to Download
Please refer to Keysight Software Manager (www.keysight.com/find/softwaremanager) for download information.
Download is available for customers on Active SUS agreement only.
How to Install
1. Perform a system backup before applying software update
2. Close all running applications
3. Navigate the DVD or root directory, double click Autorun.exe to start the installation
5. Follow the on-screen instructions to proceed
6. To validate software installation:
a. On the Start menu, select All Programs > Keysight ICT > Korn Shell
b. In the Korn Shell window, type version and press Enter
c. The displayed software version should be: Keysight i3070 09.20p 0418 WN
Licensing
- Requires a License
Supporting Documentation
Installs on: PC
Operating System
- Windows 7 Professional (32-bit and 64-bit)
- Windows 10 Professional (64-bit)
Prerequisites
- Information Not Available
Supported Instruments
- Keysight i3070 In-Circuit Test Systems