IxVM

Choose a Platform :

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2026-11-06 26.6.0 IxVM 26.6.0 release containing latest features such as IxExplorer over Wine and updated Mellanox drivers.
Release Date Version
2026-11-06 26.6.0
Version Description
IxVM 26.6.0 release containing latest features such as IxExplorer over Wine and updated Mellanox drivers.

IxVM - IxOS 26.6.0 / IxNetwork 26.6.0

Downloads

IxExplorer Installer (.exe) 26.6.0

Note: This is a standalone IxExplorer installer which includes tcl client components. It can be installed on supported Windows OS and can be used to connect to Ixia Chassis regardless of whether it is running IxOS Windows or IxOS Native.

Checksum: 99ba8b366ca1abc41f2b9bff61c884ca1a648a99e3cb8f995861d400105904ee

IxNetwork 26.6 (Windows) Base SW - IxNetwork Installer (With Prerequisites non-Ixia components)

Checksum:5639358e019455ca9fd07969c27e00048a30de7190d2f145c3a736d08a1faf

Keysight License Server 5.70
Checksum: d83e4f807637d48a8d86e11bc2950014a1013b55883af27362b999c2c7b7cccc

 

IxNetwork Web Edition - VMware ESXi deployment

This IxNetwork QuickTest Web Edition VM can be deployed on a VMware ESXi server.

Checksum:59e56617c31e675190bda6b0a2554cb31e56d864e386585c1bdd3cf4b756ea04

 

IxNetwork Web Edition - KVM deployment

This IxNetwork QuickTest Web Edition for KVM deployment on a Debian or Ubuntu distribution.

Checksum:2102bade18ff1d785365516ebdc1dadc45fd3a6094c49d49d04094cf9794675c

 

IxNetwork Web Edition - HyperV deployment

IxNetwork QuickTest Web Edition and Linux API Server HyperV.

Checksum:5f4850e86dbf310785e433beeb1ba2958e21e7d26debaf87f65ff610e689bac1

 

IxNetwork Web Edition - Chassis deployment

This installer can be used to deploy IxNetwork Web Edition on a Native IxOS Linux chassis.

Checksum:c7fa8d8acf14ada671245b70bea7dc678dc1e8d79790a23a8c5b4ee64f748e76

 

Keysight Cloud Chassis

Downloads

Keysight Cloud Chassis 26.6.0 KVM QCOW2
Checksum: c3204f34a709cb5801f153d34469cc342134c136d1548f5d59a970309ea89c9c

Keysight Cloud Chassis 26.6.0 Hyper-V VHD
Checksum: af81ba151de9860aae2c62aff53ff553d4a8641ecbaa149c64ac55cef3df3ce0

 

Keysight Cloud Chassis 26.6.0 VMware ESXi OVA
Checksum: 486a038183a4193587b7df80f6b3829f9a9dc043ca777e97301aa3424736ecff

 

Keysight Cloud Load Module

Downloads

Keysight Cloud Load Module IxNetwork 26.6.0 KVM QCOW2 x86_64
Checksum: 72ca6b8804ba7e61b186d6026302660422c2f97ad4d7f572bb0f77dbdb2971cb

Keysight Cloud Load Module IxNetwork 26.6.0 Hyper-V VHD x86_64
Checksum: ce1d9527ac0739edede30e9f410e1ea6e65fb96a4fcacdfd2e198b18248ee7d3

Keysight Cloud Load Module IxNetwork 26.6.0 VMware ESXi OVA
Checksum: 238fb66c219a164d5e3d09bd055279c601456734f7a5ead6ea071d285e6798b9

Keysight Cloud Load Module IxNetwork 26.6.0 KVM QCOW2 ARM64
Checksum:b62a5fc7eed133b92afd9fbacf122dd24f0af0e88da9cea25defd13d81abf9f0

Keysight Cloud Test Appliance

Downloads

Keysight Cloud Test Appliance IxNetwork 26.6.0 KVM QCOW2
Checksum: c7ca67ce348fd5ad7649c74784f385cb1fe216fb528398da5ca425f35e87a1b1

 

Keysight Cloud Test Appliance IxNetwork 26.6.0 VMware ESXi OVA
Checksum: cbb542424d0ee098fb2d02b7d770bf5a9dedc903b973ed8837134c6e7c282672

 

Keysight Cloud Test Appliance IxNetwork 26.6.0 Hyper-V VHD
Checksum: e0be0f34fb509db291277f986a2d627fa40dd3a1a16bf3606feeccaec1f838b7

 

Keysight Virtual Chassis

Downloads

Keysight Virtual Chassis 26.6.0 KVM QCOW2
Checksum: 4b68bafe2bd5b072fe30421d8e872072f2ca0379e5a93cc7a05daf0da0e448b9

 

Keysight Virtual Chassis 26.6.0 Hyper-V VHD
Checksum: afd653a902c6806a7b9d4417747b6ae3e225418a300c835b89b445b6773eaead

 

Keysight Virtual Chassis 26.6.0 VMware ESXi OVA
Checksum: ce3bce4b81ec65091933d2badf7b8e4a008c2734cfd4c500412d0a19ddfec656

 

Keysight Virtual Load Module

Downloads

Keysight Virtual Load Module IxNetwork 26.6.0 KVM QCOW2
Checksum: a063b5a84cfac6fd457bec45db21452a38911ec766a1ed7392b900ad333a3524

 

Keysight Virtual Load Module IxNetwork 26.6.0 Hyper-V VHD
Checksum: 1381e81908d20c212240fd24e003a8741aa02a7d6fbb0d7cc8f2f202e5acaf90

 

Keysight Virtual Load Module IxNetwork 26.6.0 VMware ESXi OVA
Checksum: b763cb33335dbf929002a4864614af409c8044878fe26680b28ac912fe7949bc

 

Keysight Virtual Test Appliance 

Downloads

Keysight Virtual Test Appliance IxNetwork 26.6.0 KVM QCOW2
Checksum: 230df34aa4eb75650117c740d47baf8047c28bee4f2dc558d61a1bd8a7bd8857

 

Keysight Virtual Test Appliance IxNetwork 26.6.0 Hyper-V VHD
Checksum: fe1ccff7d4103f46c7eccb9140f889d907c54f612cba3cb51308775d34442c01

 

Keysight Virtual Test Appliance IxNetwork 26.6.0 VMware ESXi OVA
Checksum: 32a20012b9e0850dd773ae9f172c226a517763da0cd9bda66a3d14a75636df5c

 

Third Party Marketplace

Amazon Marketplace

Google Marketplace

Azure Marketplace 

No previous versions available
SHOW MORE