What are you looking for?
IxOS
| Release Date | Version | Version Description |
|---|---|---|
| 2026-06-19 | 26.4.0 | Official release for IxOS 26.4.0 |
| Release Date | Version |
|---|---|
| 2026-06-19 | 26.4.0 |
| Version Description |
|---|
| Official release for IxOS 26.4.0 |
Supporting Documentation
Downloads
IxOS Installer (IxServer & IxExplorer) (.exe) 26.4.0
Checksum: e9cbf0ca992d990eeaa3522a3afab051575f3fc987ce650e33003530375c1273
IxOS Install (IxServer & IxExplorer) (.exe) (Part 1) 26.4.0
Checksum: 2921d840a35dc846648d493aeeda25fd42eb2a14eec39986485dba99fa81986b
IxOS Install (IxServer & IxExplorer) (.exe) (Part 2) 26.4.0
Checksum: 9a1674abc1a4929a83d0009ab4d3b406b91929ab1d81c97aa325deeeccda268f
IxExplorer Installer (.exe) 26.4.0
Note: This is a standalone IxExplorer installer which includes tcl client components. It can be installed on supported Windows OS and can be used to connect to Ixia Chassis regardless of whether it is running IxOS Windows or IxOS Native.
Checksum: 038b781910b59b874bdfaf48263503e0525d983ec31b290f24445e1fd5715b79
Wireshark Installer (.exe)
Checksum: e11e3da8a888001708d5ee5151419725ced6ff10bee13018a97eba1fc0a75d90
Platform Independent API
Checksum: f7847d57a4f81ba03e4159d73c43fe15dc22b93d7cd0f6a16daf500a9805c320
TCL Client (Linux 64-bit, compressed tar)
Checksum: 86702d2f84bc9cbd3ce2a31956932546ef1213a36c92674bfa9581556c86b13a
Windows to Native IxOS Platform Conversion Package using installer (.zip) (26.4.0)
Use this file to perform conversion to Native 26.4.0 using installer file on a Windows-based XGS12-SD and XGS2-SD chassis. Steps for conversion are provided in "Converting XGS-SD to Native IxOS Guide PDF" present under "User Documentation" section.
Checksum: 01755ea8d0fcb7aaadd1d0c01c9451eb3503f9cc02a8dfd95adf50a0a935121d
Supporting Documentation
Downloads
IxExplorer Installer (.exe) 26.3.0
Note: This is a standalone IxExplorer installer which includes tcl client components. It can be installed on supported Windows OS and can be used to connect to Ixia Chassis regardless of whether it is running IxOS Windows or IxOS Native.
Checksum: 5828e9bff8e40354234c885953b0de2c653587bd0aea72a8b9ee3d7cffb6f812
Wireshark Installer (.exe)
Checksum: e11e3da8a888001708d5ee5151419725ced6ff10bee13018a97eba1fc0a75d90
Platform Independent API
Checksum: cabec3ffec8a2f53fb83ac5ac41339edc5d76ba717150e2af3a5a5b4b4930c61
TCL Client (Linux 64-bit, compressed tar)
Checksum: 179e8b34b8e2779aab93c3870e4a1ae0bbea66a65c7006453a0e83a2064e5fbd
Supporting Documentation
* Note: Windows 10 Upgrade Guide (PDF) will be discontinued as the product is EOL.
Downloads
IxOS Installer (IxServer & IxExplorer) (.exe) 26.1.1
Checksum: 2cacff1eaafe8e8b3e5942da961bb64cb1d4910f0155d993b5e776c63a26f25b
IxOS Install (IxServer & IxExplorer) (.exe) (Part 1) 26.1.1
Checksum: b0485e8288fe647536fb810a357ce010edd37d37efffb1fd6798596e9455c5c4
IxOS Install (IxServer & IxExplorer) (.exe) (Part 2) 26.1.1
Checksum: 9f0ade7fa47c7e058b2433069fc62af446b820a5e3fa05fbb27540fd57b54391
IxExplorer Installer (.exe) 26.1.1
Note: This is a standalone IxExplorer installer which includes tcl client components. It can be installed on supported Windows OS and can be used to connect to Ixia Chassis regardless of whether it is running IxOS Windows or IxOS Native.
Checksum: bbd078680b73d7ded0f2cebe3ec07a62bba976cd18b405e089defcc6a4a5bf43
Wireshark Installer (.exe)
Checksum: e11e3da8a888001708d5ee5151419725ced6ff10bee13018a97eba1fc0a75d90
Platform Independent API
Checksum: 2cacff1eaafe8e8b3e5942da961bb64cb1d4910f0155d993b5e776c63a26f25b
TCL Client (Linux 64-bit, compressed tar)
Checksum: 44aa32e21193c29eadbaebbd73198b46ea438c217fb39300039de40622911649
Windows to Native IxOS Platform Conversion Package using installer (.zip) (26.1.1)
Use this file to perform conversion to Native 26.1.1 using installer file on a Windows-based XGS12-SD and XGS2-SD chassis. Steps for conversion are provided in "Converting XGS-SD to Native IxOS Guide PDF" present under "User Documentation" section.
Checksum: 4a6e5eb21976eb9b45531c850c265c40f70d6a28b92a1b940d5356a5cf9bcb35