Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
LAN Connection using Telnet
When communicating with a LAN instrument using TELNET, do the following.
- Use a LAN cable and connect to the instrument. If doing direct connection, see the note on connecting directly to an instrument without a router.
- Test the connection. Either:
- Type the IP address into a web browser. The web page should be displayed. Click on “Advanced information” and find the SCPI Telnet Port. For most Keysight products this is 5024.
- Test your connection by opening a DOS window, (Run -> "cmd" -> OK from the START menu of many Windows operating systems). Type ping and the IP address of the product. - Run Telnet. (Run -> "telnet" -> OK from the START menu of many Windows operating systems)
- At the command line, type the following: open XXX.XXX.XXX.XXX PPPP where “XXX.XXX.XXX.XXX” is the IP address and “PPPP” is the port (5024 for most Keysight products).
- Enter the commands for the product. CTRL-C is a device clear.
- When finished, close the connection and exit Telnet. To do this using the Microsoft Telnet Client (as described above), close the window.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility