| Product | Description | Replacement Product | End-of-Sale Announcement Date | End-of-Sale (EOS) Date | End-of-Development (EOD) Date | End-of-Life (EOL) Date |
| N5592A | MEF 21 UNI-C Conformance Test Suite Software | 924-234-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5593A | MEF 21 UNI-N Conformance Test Suite Software | 924-234-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5594A | MEF 21 UNI-N plus UNI-C Conformance Test Suite Software | 924-234-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5712A | STP Conformance Test Software | 924-181-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5713A | RSTP Conformance Test Software | 924-192-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5714A | MSTP Conformance Test Software | 924-192-20B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5715A | LACP Conformance Test Software | 924-193-20B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5716A | 802.1x Conformance Test Software | 924-198-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5717A | VLAN Conformance Test Software | 924-193-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5718A | CFM Conformance Test Software | 924-224-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| N5719A | BFD Conformance Test Software | 924-237-10B | 1-Apr-10 | 1-Apr-10 | N/A | 1-Apr-10 |
| 977-0001 | IxN2X N5590A, MEF 9 Conformance Test Suite | 924-199-10XX IxANVL, MEF9 Metro Ethernet Conformance Test Suite | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0002 | IxN2X N5591A, MEF 14 Conformance Test Suite | 924-415-10XX IxANVL, Conformance Test Suite, CE2.0 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0003 | IxN2X N5592A, MEF 21 UNI-C Conformance Test Suite | 924-228-10XX IxANVL, Conformance Test Suite, MEF OAM Core 924-415-10XX IxANVL, Conformance Test Suite, CE2.0 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0004 | IxN2X N5593A, MEF 21 UNI-N Conformance Test Suite Software Requires either E7880B or E7881B | 924-228-10XX IxANVL, Conformance Test Suite, MEF OAM Core 924-415-10XX IxANVL, Conformance Test Suite, CE2.0 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0005 | IxN2X N5594A, MEF 21 UNI-N plus UNI-C Conformance Test Suite | 924-228-10XX IxANVL, Conformance Test Suite, MEF OAM Core 924-415-10XX IxANVL, Conformance Test Suite, CE2.0 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0020 | IxN2X N5699A-704, E7861A to N5704A BGP4 CTS License Exchange Delivers N5704A-001 Basic plus N5704A-002 Extension Licenses. | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0021 | IxN2X N5699A-705, E7866A to N5705A ISIS CTS License Exchange Delivers N5705A-001 Basic plus N5705A-002 Extension Licenses | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0022 | IxN2X N5699A-706, E7863A to N5706A OSPFv2 License Exchange Delivers N5706A-001 Basic plus N5706A-002 Extension Licenses. | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0023 | IxN2X N5699A-707, E7872A to N5707A PIM CTS License Exchange Delivers N5707A-001 Basic plus N5707A-002 Extension Licenses. | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0024 | IxN2X N5699A-710, E7867A to N5710A MPLS RSVP-TE License Exchange Delivers N5710A-001 Basic plus N5710A-002 Extension Licenses. | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0025 | IxN2X N5699A-711, E7868A to N5711A MPLS LDP License Exchange Delivers N5711A-001 Basic plus N5711A-002 Extension Licenses. | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0040 | IxN2X N5701A-001, IPv6 Basic CTS License Provides basic functionality. | 924-154-10XX IxANVL, Conformance Test Suite, IPv6 Core 924-200-11XX IxANVL, Protocol Test Package | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0041 | IxN2X N5701A-002, IPv6 Extension CTS License Provides Extended functionality. | 924-155-10XX IxANVL, Conformance Test Suite, IPv6 Advanced 924-200-11XX IxANVL, Protocol Test Package | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0042 | IxN2X N5701A-003, IPv6 Security CTS License Provides additional security specific Test Cases. | 924-210-10XX IxANVL, Protocol Test Package, IPSec / IPv6, 924-409-10XX IxANVL, Conformance Test Suite, IKEv2 / IPv6 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0060 | IxN2X N5702A-001, OSPFv3 Basic CTS License | 924-164-10XX IxANVL, Conformance Test Suite, OSPFv3 Core | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0080 | IxN2X N5704A-001, BGP4 Basic CTS License | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 | |
| 977-0080 | IxN2X N5704A-001, BGP4 Basic CTS License | 924-139-10XX IxANVL, Conformance Test Suite, BGP4 Core 924-139-20XX IxANVL, Conformance Test Suite, BGP4 Extensions 24-139-30XX IxANVL, Conformance Test Suite, BGP4 Plus | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0081 | IxN2X N5704A-002, BGP4 Extension CTS License | 924-139-10XX IxANVL, Conformance Test Suite, BGP4 Core 924-139-20XX IxANVL, Conformance Test Suite, BGP4 Extensions 924-139-30XX IxANVL, Conformance Test Suite, BGP4 Plus | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0100 | IxN2X N5705A-001, IS-IS Basic CTS | 924-149-10XX IxANVL, Conformance Test Suite, ISIS 924-130-10XX IxANVL, Conformance Test Suite, ISISv6 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0101 | IxN2X N5705A-002, IS-IS Extension CTS License | 924-226-10XX IxANVL, Conformance Test Suite, ISIS TE | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0120 | IxN2X N5706A-001, OSPFv2 Basic CTS License | 924-162-10XX IxANVL, Conformance Test Suite, OSPFv2 Core 924-162-20XX IxANVL, Conformance Test Suite, OSPFv2 Extensions including TE 924-240-10XX IxANVL, Conformance Test Suite, OSPF-GR | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0121 | IxN2X N5706A-002, OSPFv2 Extension CTS License | 924-162-10XX IxANVL, Conformance Test Suite, OSPFv2 Core 924-162-20XX IxANVL, Conformance Test Suite, OSPFv2 Extensions including TE 924-240-10XX IxANVL, Conformance Test Suite, OSPF-GR | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0140 | IxN2X N5725A-001, Graceful Restart Conformance Test Suite | 924-240-10XX IxANVL, Conformance Test Suite, OSPF-GR | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0160 | IxN2X N5707A-001, PIM-SM Basic CTS License | 924-166-10XX IxANVL, Conformance Test Suite, (Dense Mode &Sparse Mode) 924-213-10XX IxANVL, Conformance Test Suite, PIM-SMv6 | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0161 | IxN2X N5707A-002, PIM-SM Extension CTS License | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0180 | IxN2X N5708A-001, MLDv2 Basic CTS License | 924-206-10XX IxANVL, Conformance Test Suite, MLDv1/v2 Conformance Test Suite | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0200 | IxN2X N5709A-001, IGMPv3 Basic CTS License | 924-147-10XX IGMPv2/v3 Conformance Test Suite | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0220 | IxN2X N5710A-001, MPLS RSVP-TE Basic CTS License | 924-204-10XX IxANVL, Conformance Test Suite, MPLS 924-148-10XX IxANVL, Conformance Test Suite, RSVP-TE 924-153-10XX IxANVL, Conformance Test Suite, LDP | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0221 | IxN2X N5710A-002, MPLS RSVP-TE Extension CTS License | NA | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0240 | IxN2X N5711A-001, MPLS LDP Basic CTS License | 924-204-10XX IxANVL, Conformance Test Suite, MPLS 924-153-10XX IxANVL, Conformance Test Suite, LDP | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0241 | IxN2X N5711A-002, MPLS LDP-TE Extension CTS License | 924-153-10XX IxANVL, Conformance Test Suite, LDP | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0260 | IxN2X N5712A-001, STP CTS License | 924-181-10XX IxANVL, Conformance Test Suite, Spanning Tree (802.1d) | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0261 | IxN2X N5713A-001, RSTP CTS License | 924-192-10XX IxANVL, Conformance Test Suite, Rapid Spanning Tree (802.1w) | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0262 | IxN2X N5714A-001, MSTP CTS License | 924-192-20XX IxANVL, Conformance Test Suite, Mulitple Spanning Tree (802.1s) | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0263 | IxN2X N5715A-001, LACP CTS License | 924-193-20XX IxANVL, Conformance Test Suite, LACP (802.3ad) | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0264 | IxN2X N5716A-001, 802.1x CTS License | 924-198-10XX IxANVL, Conformance Test Suite, EAPOL Conformance Test Suite (802.1x) | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0265 | IxN2X N5717A-001, VLAN CTS License | 924-193-10XX IxANVL, Conformance Test Suite, Virtual LANs (802.1Q) | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0280 | IxN2X N5718A-001, CFM CTS License | 924-224-10XX IxANVL, Conformance Test Suite, Ethernet CFM | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| 977-0300 | IxN2X N5719A-001, BFD CTS License | 924-237-10XX IxANVL, Conformance Test Suite, BFD | 25-Nov-13 | 25-Nov-13 | 25-Nov-13 | 25-Nov-14 |
| IxN2X N5592A, MEF 21 UNI-C Conformance Test Suite |
What are you looking for?