Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
- Home
- Resources
- Resources
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Keysight EEsof EDA - ADS Partners: Amkor Technology
Amkor Technology is a leading provider of semiconductor assembly and test services to semiconductor companies and electronic OEMs. More information on Amkor is available from the company's website at http://www.amkor.com/go/about-us.
Please visit the Amkor Technology website directly for downloading the latest ADS Package Design Kits.
Package Design Kits Available From Amkor Technology
- The initial design kit v1.0 contains 3x3, 4x4, 5x5, and 6x6 MicroLeadFrame packages with 0.5 lead pitch. All dies are scalable. The kit works with ADS 2009, ADS2009 Update 1, ADS 2011.01, ADS 2011.05, ADS 2011.10 and ADS 2012.08.
- The updated design kit v1.1 contains 3x3, 4x4, 5x5, 6x6, 7x7, and 8x8 MicroLeadFrame packages with 0.4 lead pitch and 0.5 lead pitch. All dies are scalable and can be offset from the center. Based on many customer requests, the 8x8 DRMLF (Dual-Row MLF) is included in this updated design kit. The kit works with ADS 2009, ADS2009 Update 1, ADS 2011.01, ADS 2011.05, ADS 2011.10 and ADS 2012.08.
- The newest design kit v2.0 contains 3x3, 4x4, 5x5, 6x6, 7x7, and 8x8 MicroLeadFrame packages with 0.4 lead pitch and 0.5 lead pitch, as well as an 8x8 DRMLF (Dual-Row MLF) package with 0.5 lead pitch. The kit is compatible with the ADS 2012.08 multi-technology flow, and contains sample workspaces and instructions to allow multiple circuits on arbitrary substrates to reside in your package. The kit works with ADS 2012.08.
- The download is a ZIP file which contains three different versions of the design kit.
- For downloads, please refer to: http://www.amkor.com/go/ads
Press Releases
YouTube Videos
- Amkor Package Design Kit for ADS 2012
- Amkor QFN (MLF) Package Design Kit – ADS 2011
- Amkor QFN (MLF) Package Design Kit – ADS 2009
ADS Examples
- Amkor Package Design Kit Examples (requires Knowledge Center login)
For more information on Amkor Technology, refer to their website at Amkor Technology.
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility