Catalogs
Automotive Software Solutions
The automotive industry is accelerating its electronic technology revolution and fusing with the clean energy ecosystem. With the rapid advances in e-mobility, autonomous driving, connected cars, and automotive electronics, the capabilities we marvel at today may seem basic in just a few years
Learn how you can deliver innovations faster and better with high-performance automotive software solutions
Autonomous driving
Keysight commissioned technology research house Dimensional Research to conduct an independent survey of automotive decision-makers. Below are the five focal areas they identified to bridge the gaps in connected autonomous vehicle developmental road maps
• standardize the approach to testing autonomous vehicle systems
• improve testing technologies to ensure safe autonomous vehicle operation
• pre-empt multiple network connectivity issues
• circumvent automotive cybersecurity risks
• increase resources to mitigate integration challenges
W4525E PathWave Automotive Library
Simulate and verify automotive radar systems with pulse and modulation sources, target and channel models, and automotive signal-processing components.
The Keysight PathWave Automotive Library allows system designers to quickly analyze the impact of interfering signals on their radar products. The software is part of the PathWave System Design (SystemVue) platform. It includes comprehensive models for automotive radar development and verification, practical example workspaces such as linear frequency-modulated continuous wave, and hardware connectivity to Keysight test equipment to compare simulation and measured data
• Technical Overview: Ray Tracing in Radar System Simulation
• Try Before You Buy: Request Free Trial
KS83200A automation software for E8740A automotive radar signal analysis and generation solution
Test radar transmitters and receivers and validate them to major standards
The Keysight E8740A automotive radar signal analysis and generation solution provides the hardware and software to analyze and generate automotive radar signals across the entire frequency range for 24 GHz, 77 GHz, and 79 GHz radar. It provides scalable analysis bandwidth from 2.5 GHz to > 5 GHz, depending on test requirements
The KS83200A software is an automation platform for the E8740A solution, providing a suite of routines that simplify programming, customization, and testing. Timely updates keep you current with the latest standards
PathWave Signal Generation software
Create a wide range of general-purpose or standards-based signals such as those required in automotive applications
PathWave Signal Generation is Keysight’s next-generation signal-generation software, providing a consistent and optimized user experience from research and development through manufacturing. The integrated application supports multiple radio formats in a single application. It generates encrypted waveforms for downloading or playback.
Connected car
The connected car combines the vehicle, communications system, and Internet of Things (IoT). Given the mission-critical safety requirements of modern vehicles and the need for interchangeable multivendor components to work together reliably, designers face more challenges than ever before
The ability to thoroughly validate the performance of cellular vehicle-to-everything (C-V2X) designs requires radio-frequency, protocol, and application-layer testing against evolving C-V2X standards
×
Please have a salesperson contact me.
*Indicates required field
Thank you
A sales representative will contact you soon.