On Wafer 110 GHz Load Pull for 5G Applications

Solution Briefs

On Wafer 110 GHz Load Pull for 5G Applications

Keysight Technologies and Focus Microwaves

Perform mmWave load pull up to 110 GHz with confidence

 

mmWave on wafer load pull has always been a challenge for both test and design engineers as the inherent loss at high frequencies would limit the tuning and and dynamic range on any load pull system. Keysight and Focus have collaborated to develop a turn key solution which solves those problems making now possible to perform high frequency fundamental and harmonic load pull up to 110 GHz with great accuracy. Combined with Keysight’s very small footprint N5290A 110 GHz PNA-X, Focus Microwaves DELTA tuners offer a very simple and efficient system which elegantly integrates on wafer...