Brochures
N6700 Modular Power System Family Overview
Create a power system that its your unique needs
Whether you are an R&D engineer under time pressure or a manufacturing test engineer trying to cut costs or increase throughput, there is a N6700 mainframe and set of DC power modules that will suit your needs. The family includes 4 mainframes and over 30 DC power modules.
Choose from 4 mainframes: 3 for automated test systems, 1 for the R&D bench
The N6700 MPS family has two categories of mainframes to choose from: low-proile and DC power analyzer. The environment that the power system will be used in will dictate the choice between the two categories of mainframes. If it is an automated-test environment (ATE), the low-proile mainframes should be used. If it is an R&D bench environment, the DC power analyzer mainframe should be used. Each of the mainframes provides features that are tuned to the environment they are used in.
Choose from over 30 DC power modules with different power and performance levels
After choosing the mainframe based on your environment, there are over30 DC power modules to choose from. Each of these modules has been designed for different applications, from basic to advanced. The N6700family offers ive categories of modules: basic, high-performance, precision, application-specific, and source/measure unit. The modules can be used in any of the four mainframes in any combination.
What are you looking for?