Column Control DTX

U8000 Series Single Output, Non-programmable DC Power Supplies

Product Fact Sheets

More protection, more convenience — for less

The Keysight Technologies, Inc. U8000 Series extends the functionality of non-programmable power supplies with features typically found only in programmable models. With power performance of 90 W to 150 W, this series is suitable for a variety of electronics manufacturing applications. With their affordable pricing, the power supplies are also well suited for usage in educational labs.

 Key features:

  • The power supplies provide solid and reliable performance with the following features:
  • Excellent load and line regulation
  • (CV < 0.01% +2 mV; CC: < 0.02% +2 mA) ensure stable output even when load changes
  • Fast 50 μsec transient response reduces test times and manufacturing cost
  • Low output noise of 1 mVrms, 3 mArms from 20 Hz to 20 MHz provides clean output, minimizing interfer­ence into the DUT
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
By continuing, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you

A sales representative will contact you soon.

Column Control DTX