U9361C/F/G/M RCal Receiver Calibrator

Configuration Guides

Configure your U9361C RCal Receiver Calibrator, 10 MHz – 26.5 GHz

 

This step-by-step process will help you to configure the U9361C RCal receiver calibrator. Tailor the performance and features to meet your requirements. 

 

For detailed specifications, refer to the U9361 Technical Overview

 

Included with U9361C 

 

Standard options and accessories come with the U9361C RCal receiver calibrator base model at no additional charge and do not need to be ordered. They include: 

 

• USB 3.0 Type-A to Type-C cable

• U9361C-MAG, magnitude-only for absolute power calibration

• Storage case

• Torque wrench 8-in-lb, 5/16 Inch

• Getting Started Guide

• Entitlement certificate for qty 2 of U9361Y_RCL license for X-Series signal analyzer

 

Step 1. Choose maximum frequency range

 

Description

Option number

Additional information

Frequency range, 10 MHz – 26.5 GHz

U9361C-526

 

 

Step 2. Choose connector

 

Description

Option number

Additional information

Male output connector, 3.5 mm

U9361C-MMM

 

Female output connector, 3.5 mm

U9361C-MMF

 

 

 

Step 3. Add complex magnitude and phase 

 

Description

Option number

Additional information

Complex magnitude/phase for IF flatness calibration

U9361C-CPX

 

 

 

Step 4. Choose accessories

 

Description

Option number

Additional information

Coaxial adapter, 3.5mm Male-Male

83059A

 

Coaxial adapter, 3.5mm Female-Female

83059B

 

 

Step 5. Add calibration, technical training and support

 

Description

Option number

Additional information

Commercial calibration certificate with test data

U9361C-UK6

Calibration certificate only available at time of instrument purchase; only provides measurement results

ANSI Z540-1-1994 Calibration

U9361C-A6J

Provides ANSI Z540 compliant calibration from factory

Keysight Calibration + Uncertainties

+ Guardbanding (Accredited)

U9361C-AMG

Provides ISO/IEC 17025 accredited calibration from factory for MAG (excessive delivery lead-time allowed)

Calibration Assurance Plan,

Return-to-Keysight, 3 years

R-50C-011-3

Keysight tests your instrument against its original specifications and automatically makes adjustments if outside of specified parameters; pre- and post-adjustment measurement data reports also provided

Calibration Assurance Plan,

Return-to-Keysight, 5 years

R-50C-011-5

 

Return to Keysight service center calibration plan

R1282A

 

Return to Keysight Warranty - 1 year

Standard

Included in the base model

 

 

Configure your U9361F RCal Receiver Calibrator, 10 MHz – 50 GHz

 

This step-by-step process will help you to configure the U9361F RCal receiver calibrator. Tailor the performance and features to meet your requirements. 

 

For detailed specifications, refer to the U9361 Technical Overview

 

Included with U9361F 

 

Standard options and accessories come with the U9361F RCal receiver calibrator base model at no additional charge and do not need to be ordered. They include: 

 

• USB 3.0 Type-A to Type-C cable

• U9361F-MAG, magnitude-only for absolute power calibration

• Storage case

• Torque wrench 8-in-lb, 5/16 Inch

• Getting Started Guide

• Entitlement certificate for qty 2 of U9361Y_RCL license for X-Series signal analyzer