- Accessories
- Cables, Cable Assemblies, and Leads
- U1168B Standard Test Lead Kit
U1168B Standard Test Lead Kit
Get started on all your troubleshooting tasks with this complete set of DMM probes with leads, clips, and grabbers
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Get started on all your troubleshooting tasks with this complete set of DMM probes with leads, clips, and grabbers
HIGHLIGHTS
The Keysight U1168B standard test lead kit is compatible with the Keysight U1230, U1240, U1250, U1270 and U1280 Series handheld digital multimeters.
- Test leads: CAT III 1,000 V, CAT IV 600 V, 15 A rating
- Test probe (19 mm tips): CAT II 1,000 V, 15 A rating
- Test probe (4 mm tips): CAT III 1,000 V, CAT IV 600 V, 15 A rating (highly recommended for CAT IV environment)
- Alligator clips: CAT III 1,000 V, CAT IV 600 V, 15 A rating
- Fine-tipped test probes: CAT II 300 V, 3 A
- SMT grabber: CAT II 300 V, 3 A
- Mini grabber: CAT II 300 V, 3 A
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility