- Accessories
- Probes and Probe Accessories
- MX0104A Performance Verification and Deskew Fixture for InfiniiMax Probes
MX0104A Performance Verification and Deskew Fixture for InfiniiMax Probes
Calibrate and deskew probe amplifiers and verify the performance of the probe using a VNA
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
- 50 ohm through fixture for probe calibration, deskew, and performance verification
- Good signal integrity up to 40 GHz
- 2.92 mm male input and 3.5 mm male output
- Recommended for use with InfiniiMax III, III+ probe amps and heads
The MX0104A performance verification and deskew fixture is a 50 ohm through the fixture, enabling you to calibrate and deskew your InfiniiMax III/III+ Series probe amplifiers or to verify the performance of the probe using a VNA. The fixture has good signal integrity up to 40 GHz. The MX0104A is a replacement for the N5443A. Use the E2655C for <13 GHz of bandwidth.
The MX0104A comes with the 50 ohms through fixture only. You have an option to choose the option 001 plastic stand or the option N2787A 3D probe positioner which will help you properly position the probe amplifier.
Interested in a MX0104A?
Featured Resources for MX0104A Performance Verification and Deskew Fixture for InfiniiMax Probes
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility