Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Real-Time Oscilloscopes — Compliance
- Infiniium S‑Series Oscilloscopes
- MSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Plus 16 Digital Channels
MSOS204A High-Definition Oscilloscope: 2 GHz, 4 Analog Plus 16 Digital Channels
The MSOS204A S-Series oscilloscopes have 2 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The MSOS204A S-Series oscilloscopes have 2 GHz of bandwidth, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
HIGHLIGHTS
- 2 GHz bandwidth (upgradable)
- 4 analog plus 16 digital channels
- achieve up to 16 bits of vertical resolution with our advanced system architecture
- capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
- gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
- improve your testing with a wide range of protocol, compliance, and analysis software
What's included:
- four N2873A 500-MHz passive probes
- probe accessory pouch
- Keysight I/O libraries suite
- localized power cord, front panel cover
- 8 GHz BNC calibration cable
- keyboard and mouse
- user guide and programmer’s guide ship on oscilloscope drive
- service guide available on Keysight.com
- 16-channel flying lead set logic probe, MSO cable, and MSO calibration fixture
Download BenchVue Basic app for free to control your instruments.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility