Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Buy
- Support
What are you looking for?
- Home
- Products and Services
- ...
- Bench Power Supplies
- E36150 Series Autoranging Benchtop Power Supply
- E36155ABV DC Power Supply with Scope, Arbitrary Waveform Generator, and PathWave BenchVue Software Bundle
E36155ABV DC Power Supply with Scope, Arbitrary Waveform Generator, and PathWave BenchVue Software Bundle
E36155ABV DC Power Supply with Scope, Arbitrary Waveform Generator and BenchVue Software Bundle
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Better value bundle of E36155A DC power supply, single-output, auto-range: 60V, 40A, 800W: LAN, USB, E36150ADVU, and BV9200B BenchVue Advanced Power Control Analysis – Four Instruments Connection.
Bundle Bench Power Supply with Software and Save
Save up to 11% off the list price compared to purchasing the same items individually.
Highlights
The Keysight E36155ABV consists of a Keysight E36155A DC power supply, a Keysight E36150ADVU with Scope View and arbitrary waveform generation (AWG) capabilities for E36150 Series bench power supplies, and Keysight BV9200B PathWave BenchVue advanced power control analysis software. The E36155A includes single-output and auto-range capabilities, 60 V, 40 A, 800 W, and LAN and USB interfaces.
The AWG enables you to create and simulate complex waveforms with up to 512 setpoints with configurable dwell time. The arbitrary waveforms supported include sine, step, ramp, staircase, pulse, trapezoid, and exponential.
Scope View supports up to 10 us / 100 kHz sampling rate and 256K samples. These capabilities enable a precise analysis of dynamic transient behaviors, including pulses of current loading, peak demands, dropouts, rise times, and other DC transients and disturbances in your device under test.
The PathWave BenchVue software allows you to connect up to four instruments to your PC for advanced control, analysis, and automation.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility