Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- Instrument Measurement Software
- Network Analyzer Software
- S93053B IQ Data Bandwidth up to 40 GHz
S93053B IQ Data Bandwidth up to 40 GHz
Send wideband IQ data (up to 40 GHz) to PathWave 89600 VSA software running on PNA/PNA-X/PNA-L network analyzers
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
Highlights
Make multiple active device distortion analysis measurements with a single connection to a PNA family network analyzer utilizing the industry-standard PathWave 89600 VSA (VSA) software for 5G transmitter test. The VSA IQ data link feature in S93053B allows you to send IQ data from the PNA to the VSA software and analyze symbol EVM, AM-AM, and AM-PM.
- Supports IQ bandwidth up to 40 GHz. (The S93050B/51B/52B licenses are available for bandwidth <=1.5 GHz/<=4 GHz/<= 10 GHz. This license is not needed for bandwidth <= 200 MHz.)
- Works with the S9309xB Spectrum Analysis application or S93070xB Modulation Distortion application.
- Get more accurate measurements with a VNA calibration engine.
- Achieve good data correlation with X-series analyzers.
- Measure MIMO up to 5 channels.
Interested in a S93053B?
Extend the Capabilities of Your S93053B up to 40 GHz
Featured Resources
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility