Choose a country or area to see content specific to your location
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
- Home
- Products and Services
- Accessories
- Detectors
- 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz
8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz
Protect against ESD damage while ensuring broadband flatness and excellent square-law response
Please exit this procurement session to buy.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
HIGHLIGHTS
Superior RF Performance
- Frequency Response: ± 0.35 dB
- Maximum SWR: 1.3
- Low Level Sensitivity: > 0.4 mV/uW
- Maximum Operating Input Power: 200 mW
- Typical Short-term Maximum Input Power (< 1 minute): 1 W
- Output Polarity: Negative
- Input Connector: Type-N male
- Output Connector: BNC female
The Keysight 8474B is a high-performance detector using a gallium arsenide, planar-doped barrier detecting element. It features extremely flat frequency response over its entire band of operation and very good frequency response stability versus temperature. The Keysight 8474B is also very rugged with high resistance to ESD damage. The Keysight 8474B detectors are available with 0.01 to 18 GHz and a type-N connector. This detector offers options for optimal square-law loads (Option 102) and for positive polarity output (Option 103). Because the unit-to-unit frequency response tracking of these devices is typically better than plus or minus 0.3 dB, no matched response option is offered.
Interested in a 8474B?
Featured Resources for 8474B Planar-Doped Barrier Diode Detector, 0.01 to 18 GHz
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility