The network analyzer code conversion assistant (NACCA) editor helps to convert 8510, 8720 and 8753 series GPIB commands into the PNA series code set. This software consists of a text editor (EmEditor) and plug-in software, which works on a PC and helps to edit programs in a text-file format.

It is recommended that the NACCA Installation Help file is downloaded and reviewed prior to installation of the NACCA program.

Microsoft® Windows® 98SE/NT/2000/XP

Microsoft ® and Windows ® are U.S. registered trademarks of Microsoft Corporation.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2004-02-20 1.0 NACCA program.
Release Date Version
2004-02-20 1.0
Version Description
NACCA program.

How to Download

  • See Above

How to Install

  • See Above

Licensing

  • Does Not Require a License

Installs on: PC

Operating System

  • Windows XP
  • Windows 2000
  • Windows NT
  • Windows 95/98

Prerequisites

  • Information Not Available

Supported Instruments

  • 8510, 8720 and 8753 series
No previous versions available
SHOW MORE