Wir denken, das dies die Seite ist, die Sie sehen wollten..
Stattdessen Suchergebnisse ansehen:
Können wir Ihnen behilflich sein?
Empfohlene Suchanfragen
No product matches found - System Exception
Passende Inhalte
N7608APPC/E7608APPC PathWave Signal Generation Pro For Custom Modulation, Embedded Application
Create custom OFDM and IQ waveforms - PC license
Create custom modulation signals with Keysight signal generators.
Highlights
- Create 5G candidate waveforms, including FBMC, UFMC, GFDM, F-OFDM along with SCMA and NOMA multiple access
- Create custom OFDM and IQ waveforms for analog modulation, automotive radar, wireless connectivity, land mobile radio, digital video, broadcast audio, emerging wireless, 5G and aerospace/defense custom/proprietary applications
- Create coded channel sounding stimulus for channel measurements together with 89600 VSA software
- Customize OFDM and IQ quick setups for applications such as LTE, WLAN 802.11a, 802.15.4, 802.15.4g, ITU G.9959, DVB-T/H, ISDB-T, DVB-S2X, DOCSIS 3.1, APCO25, TETRA, NXDN, dPMR, DECT, DMR, ARIB, DAB, CDR DMR and more
- Support single carrier or multi-carrier with flexible frequency offset, power offset and phase configuration
- Save to 89600 setup file or X-series measurement application setup file for modulation analysis (also support MIMO setup generation)
- Accelerate the custom signal creation process with an easy-to-use, parameterized graphical user interface
- Apply channel calibration with equalization file exporting from 89600 VSA
- Keysight supports tiered PathWave signal generation models with N-model applications (N7608APPC with prefix "N") for high-performance HW platforms: VXG-C M9484C, VXG-B M9384B, and VXG-m M9383B, E-model applications (E7608APPC with prefix "E") for mid-range HW platform: MXG N5186A.
- Higher-tiered models can run on lower tiered HW platforms, but not vice versa. For example, N7608APPC could run on MXG N5186A, but E7608APPC cannot run on VXG-C M9484C
- Custom Modulation signals can be generated by N7608C Signal Studio Pro software or PathWave Signal Generation Embedded Application software
- KeysightCare software support subscription included
Extend the Capabilities of Your Product
Want help or have questions?