Können wir Ihnen behilflich sein?
E5061B ENA Vector Network Analyzer
Solid performance in an enhanced platform
Highlights
Advanced Measurement Capabilities in a Compact Box
The Keysight E5061B addresses a broad range of measurement needs of electronic components and circuits from low to high frequencies. The E5061B is the ideal solution for applications in industries such as wireless communications, aerospace and defense, computer, medical, automotive, CATV, plus many more.
- Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75-ohm, transmission/reflection or S-parameter test set
- Measure from 5 Hz to 500 MHz/1.5 GHz/3 GHz with option LF-RF NA
- Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)
E5061B Software
Network analyzer software tools enable you to investigate, characterize, and troubleshoot your designs in a variety of measurement applications. Simplify complex measurements on your E5061B with software applications such as wireless power transfer analysis, time domain analysis, and more.
E5061B-010 Time Domain/Fault Location Analysis
Locate discontinuities and mismatches in cables and connectors in the time domain.
E5061B-005 Impedance Analysis
Enables the analyzer to measure impedance parameters of electronic components such as capacitors, inductors, and resonators.
E5061B-006 Wireless Power Transfer Analysis
Measure Wireless Power Transfer (WPT) efficiency between coils or resonators in real-time with arbitrary load impedance setting.
Key Specifications
Standard Configurations
- Select the best configuration for your test needs from a wide variety of test set options: 100 kHz to 1.5 GHz/ 3 GHz, 2-port, 50 or 75 ohm, transmission/reflection or S-parameter test set
- Address a broad range of applications with the LF-RF option (Option 3L5/3L4/3L3): 5 Hz to 3 GHz, 2-port, 50 ohm, S-parameter test set, gain-phase test port, built-in DC bias source
- Combine network analysis and impedance analysis to customize your application in a single instrument (Option 3L5/3L4/3L3 plus 005)
Interested in a E5061B?
Extend The Capabilities
Featured Resources
Want help or have questions?