- Pair of banana-to-socketed tip adapter
The N7014A is a banana-to-socketed tip adapter (pair) that is compatible with many of Keysight’s differential active probes. This pair of adapters allows you easily connect to 0.025” square pins (headers) as opposed to using the hook tip grabbers that comes standard with these probes. These adapters are also rated to operate at extreme temperatures (-40 to +85 degrees Celsius) when used with the N7013A extreme temperature probing kit. The N7013A is compatible with the N2790A, N2791A, N2792A, and N2818A differential active probes.