Here's the page we think you wanted.
See search results instead:
Choose a country or area to see content specific to your location
Enable browser cookies for improved site capabilities and performance.
Toggle Menu
-
PRODUCTS AND SERVICES
- Oscilloscopes
-
Analyzers
- Spectrum Analyzers (Signal Analyzers)
- Network Analyzers
- Logic Analyzers
- Protocol Analyzers and Exercisers
- Bit Error Ratio Testers
- Noise Figure Analyzers and Noise Sources
- High-Speed Digitizers and Multichannel DAQ Solutions
- AC Power Analyzers
- DC Power Analyzers
- Materials Test Equipment
- Device Current Waveform Analyzers
- Parameter / Device Analyzers and Curve Tracers
- Meters
- Generators, Sources, and Power Supplies
- Software
- Wireless
- Modular Instruments
- Network Test and Security
- Network Visibility
- Services
- Additional Products
- All Products, Software, Services
- Learn
- Support
What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
- Home
- Products and Services
- ...
- PNA Network Analyzers
- PNA-X Network Analyzers
- N5242B PNA-X Microwave Network Analyzer
N5242B PNA-X Microwave Network Analyzer
10 MHz to 26.5 GHz, 2 and 4 ports, one or two sources.
This product is not purchasable.
Please exit this procurement session to buy.
Please exit this procurement session to buy.
This product is over the price threshold for your account.
To buy, contact your procurement team.
To buy, contact your procurement team.
Sold by: Keysight Online Sales
Starting from
The PNA-X vector network analyzer offers the world's most integrated and flexible microwave test platform for active device characterization.
Get the Deal of the Year on Network Analyzers
Save up to 40% on bundles for wideband active device characterization.
Already own a Performance Network Analyzer?
Trade in your current network analyzer or a competitor's model and get a credit of up to 50% toward a new PNA X, PNA, or PNA L network analyzer.
Highlights
Get Started With the N5242B PNA-X Microwave Network Analyzer
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Privacy
- Sitemap
- Terms
- Trademark Acknowledgements
- Feedback
- Accessibility