What are you looking for?
M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
The M9217A is a single slot 2-channel PXIe digitizer with sample rate up to 20 Msa/s and resolution of 16-bit. Inputs are isolated and can measure up to ±256 V making it suitable for applications such as automotive, Aerospace/Defense and Industrial.
Starting from
HIGHLIGHTS
- Single PXIe slot digitizer
- ± 256 V input voltage
- 2 isolated, simultaneously sampled channels in one PXIe slot
- 20 MSa/s sampling rate at 16-bit resolution
- Built-in 400 V peak voltage protection
- 32 MSa/channel memory
The M9217A PXIe digitizer is a single slot, 2 isolated input channels, supporting up to ±256 V and sampling rate of 20 MSa/s and 16-bit resolution.
With input voltage up to ±256 V, the M9217A eliminates the need for expensive input signal attenuation and signal conditioning circuitry, saving test development time and money.
The M9217A’s individually isolated 2-channel inputs have been designed for high performance with an A/D converter per channel for simultaneous measurement.
The M9217A has 32 MSa/channel with segmented memory of up to 1024 records and this allows for multiple burst of data without the need for re-initialization.
HTTP ERROR 503 ServletResolver service missing, cannot service requests
URI: | /content/keysight/hk/en/products/modular/pxi-products/pxi-oscilloscopes-digitizers/pxie-isolated-digitizer-2-channels-16-bit-256v-32-msa-ch-memory/_jcr_content/root/responsivegrid/responsivegrid/keysight_key_specifi.nocache.html/keysight/components/content/keysight-key-specifications |
---|---|
STATUS: | 503 |
MESSAGE: | ServletResolver service missing, cannot service requests |
SERVLET: | org.apache.felix.http.base.internal.dispatch.DispatcherServlet-70da62dd |
HTTP ERROR 503 ServletResolver service missing, cannot service requests
URI: | /content/keysight/hk/en/products/modular/pxi-products/pxi-oscilloscopes-digitizers/pxie-isolated-digitizer-2-channels-16-bit-256v-32-msa-ch-memory/_jcr_content/root/responsivegrid/responsivegrid/keysight_standard_co_8.nocache.html/keysight/components/content/keysight-standard-configurations |
---|---|
STATUS: | 503 |
MESSAGE: | ServletResolver service missing, cannot service requests |
SERVLET: | org.apache.felix.http.base.internal.dispatch.DispatcherServlet-70da62dd |
Interested in a M9217A?
Extend the capabilities for your PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
Featured Resources for M9217A PXIe Isolated Digitizer, 2-channels, 16-bit, ±256 V, 32 Msa/Ch memory
Related Products
Want help or have questions?