Model:
M8920A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
The M8920A Radio Test Set supports many formats by combining PXI hardware with software in a single scalable chassis for next-generation radio testing.
Platform
PXIe
Maximum frequency
6 GHz
Slots
10
Generator/analyzer bandwidth
Up to 160 MHz
Form factor
PXIe, Modular
Bandwidth
160 MHz
Type
Radio Test Set
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 45,271
Model:
M8920A
Delivery:
QTY
Options
1
PXIe Radio Test Set | KeysightCare Assured First Year Support | Fast Power Servo (standard) | Return to Keysight Warranty - 1 year. | PXI Audio Analyzer, 2 channel
1
KeysightCare Assured - Extend to 3 years (includes Return to Keysight Extended Warranty)
1
Frequency range, 100 kHz to 3.8 GHz
1
Bandwidth, 40 MHz
1
Input power range, 50W
1
Memory, 256 Msa
1
Audio analyzer
1
Radio Test: Basic Analog Measurement Application
1
Calibration Plan - Return to Keysight - 3 years
Digital 2-way radios being developed for the radio market bring new testing challenges and hurdles to overcome for manufacturers and depot testing. Radio technologies are requiring wider bandwidths, higher frequencies, and multiple radio format capabilities.
Keysight’s M8920A Radio Test Set supports many formats by combining PXI hardware with application-specific software in a single flexible and scalable chassis, providing broad multi-format coverage for next-generation radio testing. It has a scalable modular architecture for efficient and complete test development and execution needed for the manufacturing and radio maintenance environment. It also supports general-purpose measurements and commercial standards (LTE, WLAN, and Bluetooth) for next generation radio test. Using the Keysight KS83120B Analog Land Mobile Radio Test Plugin, you can automatically test your radios with no programming required.
Application:
RF/AF Spectrum
Using Keysight’s new N9093A Radio Test Software, giving access and control of multiple key instruments on one screen while viewing a variety of critical measurements at the same time.
The M8920A is a hardware bundle of a Vector Transceiver, RF Interface and Audio modules, the user also needs the Radio Test SW (N9093EM0E) plus a PXIe chassis and controller to complete this testing solution.