What are you looking for?
N9041B UXA Signal Analyzer, 2 Hz to 110 GHz
Deeper views of elusive and wideband signals
Starting from
Get the Deal of the Year on Signal Analyzers
Save 50% on all eligible bandwidth and performance options for a limited time.
Highlights
Deliver Your Next Breakthrough with our Most Advanced Signal Analysis Platform
The ultimate performance of our UXA signal analyzers lets you characterize today’s most challenging signals — fast-hopping, wideband, transient — in 5G, 802.11ax/ay, satellite, radar, electronic warfare (EW), and more. You’ll gain insight into the purity of your design with industry-leading phase noise and wide spurious-free dynamic range.
- Analyze bandwidth-hungry emerging standards such as 5G and automotive radar with up to 1 GHz internal analysis bandwidth and up to 5 GHz external
- Make continuous sweeps up to 110 GHz
- Capture lower-level spurious signals with DANL as low as -150 dBm/Hz (> 50 GHz)
- Record and analyze real-world environments with gap-free streaming up to 255 MHz
- Compatible with X-Series application, enabling you to simplify complex measurements and deliver repeatable results
- Add the real-time analysis option and detect signals as short as 3.51 µs
- See more and take your design farther with the 14.1-inch screen
Understand Your Signals Analysis (Spectrum Analysis) Behavior in Real-World Environments
You can use the UXA signal analyzer (spectrum analyzer) with X-COM recorder and PathWave Vector Signal Analysis (89600 VSA) software to create an intuitive test platform. This platform captures and analyzes minutes, hours, or days of real-world signal analysis (spectrum analysis) behavior for radar and electronic warfare systems, so you don't miss a single detail. 89600 VSA software enables you to sort through and analyze this massive quantity of data to find the critical events that require your attention.
Key Specifications
See the Power of Our Digital Demodulation Software Application Yourself
Request a Live Demo
- Start in < 2 days
- Self-serve? No
- Experience duration: 30 mins
Request a Free Trial
- Start immediately
- Self-serve? Yes
- Experience duration: 30 days
X-Series Signal Analysis (Spectrum Analysis) Applications — Simplify Measurements and Deliver Repeatable Results
Understand the performance of your cellular, wireless, and aerospace/defense devices and designs with downloadable X-Series signal analysis (spectrum analysis) applications.
- Gain more insight into device performance from parametric measurements to the latest standards-compliant wireless signal analysis (spectrum analysis) measurements
- Accelerate design with integrated signal analysis (spectrum analysis) applications that put consistent measurements at your fingertips across design, design validation, and production
- Leverage built-in signal analysis (spectrum analysis) measurement expertise to quickly understand signals and device performance
- Share signal analysis (spectrum analysis) applications across multiple instruments with available transportable licenses
Tiny Waves, Big Challenges for Your Signal Analysis (Spectrum Analysis)
As you reach toward high frequency spectrum analyzer applications (terahertz frequencies), it is easy to underestimate the challenges that arise in design, simulation, measurement, and signal analysis (spectrum analysis). Compared to RF or microwave, those at 30 GHz, 300 GHz or 1 THz behave quite differently, and therefore require a reliable signal analyzer (spectrum analyzer) to get accurate results. Propagation losses in the atmosphere are high, especially at the resonant frequencies of oxygen, water, and carbon dioxide molecules. Plus, it becomes increasingly difficult to generate power and is more challenging to make calibrated signal analysis (spectrum analysis) measurements and get useful results.
Learn how Keysight high frequency spectrum analyzers (signal analyzers) can help you succeed at testing 110 GHz and beyond with tools created with a proven blend of measurement science and millimeter-wave expertise.
Interested in a N9041B?
Extend Your Signal Analysis (Spectrum Analysis) Capabilities
Featured Signal Analysis (Spectrum Analysis) Resources
Want help or have questions about signal analysis (spectrum analysis)?