Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight XP1-class lightwave component analyzers include the N4300 Series.
Keysight lightwave component analyzers (LCAs) make calibrated S-parameter measurements for characterizing optical and photonic components. These solutions pair high-bandwidth vector network analyzers with optical converters to measure frequency-dependent response in optical devices, enabling deeper insights during performance validation. LCAs eliminate the need for manual calibration and provide stable, repeatable results across temperature, wavelength, and polarization variations. Select the LCA you need based on the type, maximum frequency, and fiber mode you require to validate your modulators, photonic integrated circuits (PICs), and other next-generation optical components. Choose one of our popular configurations or configure one specific to your application.
Eliminate manual optical calibration with tools calibrated to industry standards for more confident S-parameter measurement accuracy.
Supports electro-optical measurements up to 110 GHz, critical for capturing high-speed device behaviors in 1.6T designs.
Built on a Keysight vector network analyzer (VNA) platform for simple configuration and a shared user interface for both electrical and optical use cases.
Engineered to characterize both passive and active components, like optical modulators and photonic ICs, supporting diverse testing needs.
Type
Lightwave Component Analyzer, Lightwave Transmitter Analyzer Bundle, Lightwave Detector
Maximum frequency
67 GHz to 220 GHz
Fiber mode
Single-mode, Single-mode and multimode
N4377A
The N4377A Lightwave Detector is a USB-powered optical-electrical converter with built-in optical power meter capability. If used with a vector network analyzer or a spectrum analyzer it enables frequency domain applications in photonics.
The N4377A Lightwave Detector is a self-contained, USB-powered optical-electrical converter with built-in optical power meter capability. With amplitude and phase response calibration data stored on board the device, vector network analyzers (such as PNA, PNA-X) can de-embed the converter from optical transmitter or modulator measurements, enabling accurate S21-parameter measurements in the photonic domain. Electrical spectrum analyzers benefit from the converter’s low intrinsic noise and high bandwidth when performing laser linewidth and modulation spectrum measurements.
The built-in, calibrated optical power meter provides average power measurements and enables optical insertion loss measurements. A bar-graph display on the converter indicates detect bent or broken fibers, bad connectors or missing signal, and helps stay within the detector’s linear optical power range.
The N4377A Lightwave Detector is available for single-mode fiber with 40 GHz and 70 GHz bandwidth with calibration wavelengths at 1310 nm and 1550 nm. The 40 GHz version’s operating wavelength range starts at 1064 nm and ends at 1650 nm. The 70 GHz version operates across and beyond the entire CWDM range, starting at 1200 nm and reaching to 1650 nm.
The 40 GHz, multimode fiber version of the N4377A Lightwave Detector is calibrated at 850 nm but can also be operated at SWDM wavelengths and up to 1600 nm.
Learn more about Keysight Lightwave Component Analyzers
N4372E
The Keysight N4372E lightwave component analyzer provides high-frequency parametric testing of optical TX and RX up to 110 GHz.
Based on the N5290A and N5291A 900 Hz to 110/120GHz PNA Millimeter-Wave Systems, the new N4372E Lightwave Component Analyzer offers unprecedented bandwidth for both, optical receiver testing and optical transmitter testing.
The Keysight N4372E lightwave component analyzer offers bandwidth for optical receiver and optical transmitter testing. Transmit and receive (TX / RX) manufacturers are approaching higher baud rates in return to zero and non-return-to-zero (RZ / NRZ) and pulse amplitude modulation (PAM) formats — pushing the envelope on high-bandwidth S-parameter testing.
The N4372E lightwave component analyzer helps you with optoelectronic tests with its measurement capability of 110 GHz in an extended wavelength range. It also offers RX testing up to 110 GHz in the full 1260 nm to 1620 nm range. It has a built-in optical power meter that enables you to check and control the operating power. The N4372E lightwave component analyzer's optical transmitter input port connects to an auxiliary tunable laser to verify S-parameters over wavelength.
N4378A
The N4378A Lightwave Component Analyzer delivers fully calibrated S-parameter measurements of opto-electronic and electro-optical components up to 220 GHz at 1310 nm and 1550 nm wavelengths.
The N4378A Lightwave Component Analyzer (LCA) delivers fully calibrated opto-electronic S-parameter measurements up to 220 GHz, addressing the growing test challenges of next-generation optical components used in AI and data-center applications. It combines newly designed optical test heads with the NA5305A (170 GHz) or NA5307A (250 GHz) Frequency Extenders, and the 85065A Precision Calibration Kit 0.5 mm. The configuration is completed by one of Keysight’s PNA/PNA-X Vector Network Analyzers (VNA) and the N5292A Test Set Controller. The new LCA enables engineers to perform single-sweep measurements up to 220 GHz at 1310 nm and 1550 nm wavelengths using on-board lasers. With additional laser sources, measurements at more wavelengths in the O-band and the C/L-band can be covered.
With 220 GHz bandwidth, engineers can verify the design of their 1.6/ 3.2 Tb/s optical transmitter and receiver components and refine their simulations with real-world measurements.
The most complete configuration for the characterization of photodetectors and optical modulators includes an N4378RA optical receiver and an N4378TA optical transmitter that is connected to an N4378CA transmitter controller. Both optical heads are mounted on an N4378FA mechanical fixture that ensures proper mechanical alignment between the optical and electrical head and allows for quick and safe repositioning between calibration and measurement. This configuration requires a two or three NA5307A/NA5305A frequency extenders for optical components, four for electrical components with symmetric inputs/ outputs.
A configuration for the measurement of optical modulators consists of only the N4378RA optical receiver and a minimum of two frequency extender heads. Three NA5307A/NA5305A frequency extenders are required for modulators with symmetrical/ dual-drive input.
The measurement of photodetectors requires only the N4378TA optical transmitter, the N4378CA transmitter controller, and two NA5307A/NA5305A frequency extenders.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A lightwave component analyzer is a specialized test system that combines the high-speed performance of a vector network analyzer (VNA) with precision optical-to-electrical (O/E) and electrical-to-optical (E/O) conversion modules. This integration enables calibrated S-parameter measurements of optical and photonic devices across a wide frequency range.
LCAs measure the frequency-dependent behavior of modulators, photonic integrated circuits (PICs), electro-optic switches, and other fiber-optic components, delivering the insight needed to validate signal integrity, insertion loss, return loss, and bandwidth in both research and manufacturing environments.
By characterizing how a component modulates or transmits high-speed signals over frequency, an LCA helps engineers ensure that next-generation optical devices meet performance specifications for high-speed communication systems such as 400G, 800G, and 1.6T networks.
Keysight LCAs are designed to support testing across a wide range of optical and photonic components, from simple passive devices to complex high-speed modulators. You can characterize:
LCAs are used throughout the product development cycle, from early-stage R&D validation to high-throughput manufacturing test, for characterizing components used in coherent optics, silicon photonics, and next-gen datacom.
LCAs extend the high-precision measurement capabilities of a VNA into the optical domain by integrating high-bandwidth E/O and O/E converters. Keysight’s LCA solutions support electro-optical S-parameter measurements up to 110 GHz, allowing you to analyze the full frequency response of optical devices used in ultra-high-speed communication systems. This is essential for capturing the signal degradation, reflections, and loss behaviors that emerge only at high frequencies.
By using calibrated, traceable test setups, LCAs ensure measurement accuracy across both electrical and optical paths, helping engineers optimize the design of modulators, PICs, and other advanced photonic components for performance at data rates such as 112 Gb/s, 224 Gb/s, and beyond.
Start by considering the frequency range your application requires. Keysight LCAs support measurements up to 110 GHz. Also consider the type of components you're testing (active vs. passive), the need for electro-optical vs. electrical-only testing, and whether traceable calibration and turnkey integration are important for your workflow.
Keysight’s application experts can help you identify the best solution for your specific testing requirements. Your application needs will change which network analyzer and optical converters you will need, and the experts will help you select the appropriate solution bundle.