Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Perform spherical antenna pattern measurements and phased array calibration with high accuracy and speed.
Maximum quiet zone size
240 cm
Frequency range
1.7 to 110 GHz
Measurement type
Indirect far field (IFF)
Maximum angles of arrival
1 AoA
Use cases
Antenna pattern measurement, Phased array antenna calibration
Maximum DUT weight
100 kg
Find out what's included and explore available upgrade options from Keysight.
The S7601A Antenna Measurement Toolset is a comprehensive solution to test and verify different types of antennas for cellular, automotive and satellite communication with the help of the following components.
The F9650A is Keysight’s compact antenna test range (CATR) solution offering quiet zone diameters of 30, and 40 cm in a modular format for operation from 6-110 GHz for full conformance, spurious emissions, and antenna design testing; extreme temperature condition (ETC) is an option. For larger required test volumes and devices, as well as lower frequencies, full sized anechoic chambers are also available.
For phased arrays and passive antenna pattern measurements, Keysight’s F7601000A Antenna Measurement Toolset Application provides the following options.
Keysight’s antenna test solutions can be configured with a variety of RF and radio communication test equipment, including Keysight’s popular line of vector network analyzers, such as our PNA-X series.
Read more about phased array antenna testing in this solution brief.