Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Hub
Explore methodologies, test strategies, and technical resources for designing, validating, and scaling AI systems and networks.
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The M9023A PXIe System Module has a flexible configuration capability. Each card has two Gen 3 x8 PCIe cable links capable of achieving speeds up to 8 GB/s.
Description
x16 or x8 PXIe system module
Slots
1
Bandwidth
16 GB/s
Connectivity
Gen 3 PCIe cable link
Platform
PXIe
Type
System Module
Form factor
PXIe Module
Module type
High performance Gen 3 PCIe Cable Link
Height
3U
Find out what's included and explore available upgrade options from Keysight.
The M9023A is a PXIe System Module and is installed in the system slot of a PXIe chassis. When combined with an appropriate host adapter, it will provide a high data BW connection between the host PC and the chassis. The M9023A has a flexible configuration capability. Each card has two Gen 3 x8 PCIe cable links capable of achieving speeds up to 8 GB/s on each port. These two ports can be combined into a single x16 cable link providing a speed of up to 16 GB/s. This means a data-intensive system can be built using high-performance desktop or rack-mounted computers.
When configured in dual x8 mode, the M9023A can be used in multi-chassis systems utilizing a daisy-chain configuration. This configuration has the added advantage of not requiring an instrument slot for daisy-chaining. One port would be connected to an M9048B and the other port would be connected to either an M9022A, M9023A, or M9024A in subsequent chassis. Alternately, the M9023A can be used with an M9037A PXIe embedded controller to interconnect two or more chassis in a multi-chassis system.
To ensure the best performance, the M9023A should be configured in x16 mode and paired with a Gen 3 x16 host PC card such as the Keysight M9049A. In all cases. x8 PCIe cables tested to operate at Gen 3 speeds such as the Keysight Y1202A or Y1203A should also be used.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.