Model:
BT2152B
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
The Self-Discharge Analyzer BT2152B measures self-discharge current of Li-Ion cells, providing a dramatic reduction in WIP inventory for cell manufacturers.
Maximum power
0
Form factor
Rack mounted
Measurement type
N/A
Battery Types
Cell
Mains voltage
240 VAC
See what's included, and how you can upgrade your experience with Keysight.
List Price:
US$ 51,004
Model:
BT2152B
Delivery:
QTY
Options
1
Self Discharge Analyzer | Return to Keysight Warranty - 1 year.
1
32 Channels
The Keysight BT2152B Self-Discharge Analyzer directly measures self-discharge current of Li-Ion cells. The analyzer provides a revolutionary reduction in the time required to discern good vs. bad cell self-discharge performance. This drives dramatic reductions in Work-in-Process inventory, working capital costs, and facility costs for cell manufacturers.
The Self-Discharge Analyzer accurately measures cell self-discharge current and cell voltage. Depending on the characteristics of the cells, measurements are directly made in minutes or hours instead of taking days or weeks using open-circuit cell voltage measurements to indicate which cells are good vs. bad.
The Self-Discharge Analyzer quickly measures self-discharge current using a precision potentiostatic measurement method with the characteristics needed to accurately make the current measurement:
Li-Ion cell manufacturers keep far greater numbers of cells in work-in-process inventory than they would like because of the time they are required to keep their cells in the aging process.
Today, most of the total aging time is often caused by the time required to determine if the cells’ self-discharge behavior is within acceptable limits. This large time period is driven by how long it takes for the change-in-OCV (ΔOCV) measurement. Reducing the amount of time cells spend in the aging step as work-in-process inventory provides savings that flow directly to the bottom line.
Improvements in the aging process and resulting cost savings from directly measuring self-discharge current can be seen by examining a typical model of the formation and aging process in cell manufacturing, and comparing the traditional OCV method vs. directly measuring self-discharge current of the cells.
Determining good vs. bad self-discharge performance is based on a 2-step process. In the first step, the cells which are clearly good and clearly bad are separated from “suspect” cells by a ΔOCV test done after the 5-day aging period, where ΔOCV = (OCV2 – OCV1). The cells designated as “suspect” are then subjected to a longer aging period followed by a second ΔOCV test, where ΔOCV = (OCV3 – OCV2). Most of the cells require less aging with this process, but the “suspect” portion of the cells requires much longer aging to determine whether they exhibit acceptable self-discharge behavior.
Determining good vs. bad self-discharge performance is again based on a 2-step process. The first step uses the same ΔOCV test where ΔOCV = OCV2 – OCV1. The “suspect” cells then have a direct self-discharge measurement. This measurement typically takes about 1 hour or less, eliminating the very long traditional “suspect” aging period, typically lasting 4 weeks or more.
If 10% of total cell production is classified as “suspect”, requiring additional test or aging beyond the first ΔOCV test, using direct self-discharge measurement reduces the total aging time for “suspect” cells by ~81% (7 vs. 37 days). This method provides a 30% reduction in the total number of cells in aging due to elimination of the long “suspect” aging step. This directly impacts Work-in-Process inventory and facilities requirements.
You can download a cost savings model for Working Capital Costs and Facilities Costs comparing the ΔOCV method vs. direct self-discharge measurement (SDM). This model is built using Microsoft Excel, and the model worksheet is available below for you to download and modify to fit your situation for each type of cell you make.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.