Here’s the page we think you wanted. See search results instead:

 

Contact an Expert

Oscilloscopes

More engineers are switching to Keysight oscilloscopes because they help you:
  • Get your products to market faster with award-winning oscilloscopes that offer the fastest update rates, the deepest memory, the industry’s only capacitive touch screen, and the most oscilloscope software options
  • Produce the highest-performing products with measurements you can trust thanks to oscilloscopes with industry-leading signal integrity and the largest selection of oscilloscope probes
  • Achieve the lowest cost of ownership with multiple instruments in one mainframe and easy upgrades
Digital storage, mixed signal and sampling oscilloscopes solve the toughest measurement challenges


Keysight InfiniiVision 3000T X-Series Touch-Screen Oscilloscopes Demo Video

Meet our new, low-cost oscilloscope family
Meet our new, low-cost oscilloscope family

Save on oscilloscope applications that provide fast and accurate answers when you buy as a bundle
Save on oscilloscope applications that provide fast and accurate answers when you buy as a bundle

Compare Series/Products

Series / Products Bandwidth Max Memory Depth Max Sample Rate Operating System
Digital Communication Analyzer (DCA) Oscilloscopes
Digital Communication Analyzer (DCA) Oscilloscopes
Comprehensive optical, electrical, TDR solutions
18 GHz to > 100 GHz n/a n/a various
N1076A Electrical Clock Recovery n/a n/a n/a Windows 7
N1077A Optical/Electrical Clock Recovery n/a n/a n/a Windows 7
N1090A DCA-M High Accuracy, Low Cost Solution for Optical Waveform Analysis 9 and 20 GHz n/a n/a Windows 7
N1092A DCA-M Sampling Oscilloscope (Single Optical Channel) 30 GHz n/a n/a Windows 7
N1092B DCA-M Sampling Oscilloscope (Dual Optical Channels) 30 GHz n/a n/a Windows 7
N1092C DCA-M Sampling Oscilloscope (One Optical and Two Electrical Channels) 30 GHz and 50 GHz n/a n/a Windows 7
N1092D DCA-M Sampling Oscilloscope (Quad Optical Channels) 30 GHz n/a n/a Windows 7
N1092E DCA-M Sampling Oscilloscope (Two Optical and Two Electrical Channels) 30 GHz and 50 GHz n/a n/a Windows 7
N1094A DCA-M Sampling Oscilloscope (Two Electrical Channels) 20/33 GHz, 20/33/40/50 GHz n/a n/a Windows 7
N1094B DCA-M Sampling Oscilloscope (Four Electrical Channels) 20/33 GHz, 20/33/40/50 GHz n/a n/a Windows 7
86100D Infiniium DCA-X Wide-Bandwidth Oscilloscope Mainframe > 100 GHz n/a n/a Windows 7
This series contains additional products.
expand series: 11 products

Software

 Oscilloscope Software
Oscilloscope Software
  • Largest range of scope application software
  • Compliance applications including: DisplayPort, DDR, PCI Express, USB and more
  • Debug and analysis applications including: CAN/LIN, I²C/SPI, FPGAs, MILSTD1553, JTAG, RS232 and more

Accessories

 Oscilloscope Probes
Oscilloscope Probes
  • Passive probes
  • Single-ended active probes
  • Differential active probes
  • Current probes
     
 Oscilloscope Accessories
Oscilloscope Accessories
  • Accessories for your oscilloscope
  • Carrying cases, rackmount kits, and more

* Prices for: United Kingdom. Prices are subject to change without notice. For pricing or a quote, you can also call 0800 0260637.