Choose a country or area to see content specific to your location
What are you looking for?
Design, model, and validate complex 3D interconnect architectures with a powerful standalone design environment.
Automate transmitter and receiver validation across next-generation I/O, memory, and fabric interfaces.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Save up to 50% on our latest instruments with eligible Keysight or competitor trade-ins.
Four channels per 1U of rack space, up to 1 GHz bandwidth, and multi-oscilloscope synchronization.
Purpose-built solutions engineered for the design and test challenges unique to your industry.
Use Cases mapped to every stage of your product lifecycle, from design through operations.
Success Stories
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Learning Journey
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight offers two capability classes of DC electronic loads across benchtop, ATE, and modular units. Any of these can be built out based on features and performance you need.
Precision power testing in a workbench electronic load
Modular, scalable for high-performance automated testing
Regenerative capability with high-density efficiency
Keysight NL1-class benchtop DC electronic loads include the EL30000 Series Bench Electronic Loads. They are designed for fast, accurate, and reliable testing of power devices. With a compact design and intuitive display, they offer precise control of voltage, current, and power to simulate real-world conditions. Built-in features, multiple test modes, and an oscilloscope-like view — plus high-accuracy measurements (±0.04%) — enable detailed analysis of device performance. Select the right model based on power, current, voltage, and input channels to test power supplies, batteries, LED drivers, and other components.
Keysight modular electronic loads offer a flexible, scalable solution for testing a broad range of DC power sources — including power supplies, batteries, converters, and fuel cells. Featuring a single mainframe that supports up to six configurable load modules, they deliver the precise voltage, current, and power levels needed for multichannel or high-power testing. Supporting multiple operating modes — constant current, voltage, resistance, and power — along with fast transient response and integrated measurement capabilities, these loads are ideal in bench and automated test environments.
Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads. They host a regenerative capability that efficiently returns up to 95% of the absorbed energy back to the grid. This feature provides operational advantages by reducing energy consumption and cooling costs. The series offers a wide power range, from 2 kW to 12 kW, in high-density 1U and 2U layouts, with the flexibility to easily parallel up to 16 units (up to 192 kW) to create a single electronic load system. The electronic loads include advanced features for precise testing, such as simultaneous digitized voltage and current measurements. These combined benefits enable power test engineers to reliably evaluate and accelerate test development across multiple environments, accelerating testing of batteries and other power devices under test (DUT), such as automotive electronics and avionics.
Keysight NL1-class benchtop DC electronic loads include the EL30000 Series Bench Electronic Loads. They are designed for fast, accurate, and reliable testing of power devices. With a compact design and intuitive display, they offer precise control of voltage, current, and power to simulate real-world conditions. Built-in features, multiple test modes, and an oscilloscope-like view — plus high-accuracy measurements (±0.04%) — enable detailed analysis of device performance. Select the right model based on power, current, voltage, and input channels to test power supplies, batteries, LED drivers, and other components.
Keysight modular electronic loads offer a flexible, scalable solution for testing a broad range of DC power sources — including power supplies, batteries, converters, and fuel cells. Featuring a single mainframe that supports up to six configurable load modules, they deliver the precise voltage, current, and power levels needed for multichannel or high-power testing. Supporting multiple operating modes — constant current, voltage, resistance, and power — along with fast transient response and integrated measurement capabilities, these loads are ideal in bench and automated test environments.
Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads. They host a regenerative capability that efficiently returns up to 95% of the absorbed energy back to the grid. This feature provides operational advantages by reducing energy consumption and cooling costs. The series offers a wide power range, from 2 kW to 12 kW, in high-density 1U and 2U layouts, with the flexibility to easily parallel up to 16 units (up to 192 kW) to create a single electronic load system. The electronic loads include advanced features for precise testing, such as simultaneous digitized voltage and current measurements. These combined benefits enable power test engineers to reliably evaluate and accelerate test development across multiple environments, accelerating testing of batteries and other power devices under test (DUT), such as automotive electronics and avionics.
Choose from lab management, control, monitoring, and data analysis software or accessories like cables, interface cards, and modules.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A DC electronic load is a programmable test instrument that sinks current and absorbs power from a DC power source to simulate real-world operating conditions. Unlike passive loads, a DC electronic load actively controls how much current, voltage, resistance, or power is drawn from the device under test (DUT). Engineers use DC electronic loads to validate:
A DC electronic load can operate in multiple modes:
Keysight Technologies design programmable DC electronic loads with precision measurement, transient response control, and automated test system integration capabilities.
A DC electronic load operates in four primary modes—constant current (CC), constant voltage (CV), constant resistance (CR), and constant power (CP)—each used for specific testing scenarios:
Selecting the correct mode ensures accurate emulation of real-world conditions and improves the reliability of electronic load testing.
Electronic loads offer several key advantages over traditional resistors, making them essential tools for a wide range of testing applications. While resistors can be suitable for simple and static load applications, electronic loads provide a much more versatile, accurate, and safe solution for a broader spectrum of testing requirements, especially those involving dynamic loads, precise control, and automated testing.
Electronic loads incorporate accurate measurement technologies, allowing you to monitor the voltage and current of the power source under test, providing valuable data for analysis and characterization. Electronic loads can operate in various modes like constant current (CC), constant voltage (CV), constant power (CP), and constant resistance (CR). This allows you to simulate different load conditions and test power sources under diverse scenarios. Resistors, on the other hand, offer only a fixed resistance value. Electronic loads typically include built-in safety protection mechanisms to prevent damage to the load or the power source in case of overcurrent, overvoltage, or overtemperature conditions. Overall, electronic loads provide a much more accurate, flexible, and safe test evaluation compared to resistors.
When choosing a DC electronic load, several key specifications directly impact performance and test accuracy:
Carefully evaluating these specifications helps ensure the DC electronic load meets both performance and reliability requirements.
A DC electronic load is a critical tool for validating the performance, reliability, and efficiency of DC power sources:
By providing precise control over load conditions, a programmable DC electronic load ensures repeatable and accurate testing across a wide range of applications.
A regenerative DC electronic load is an advanced type of electronic load that returns absorbed energy back to the electrical grid instead of dissipating it as heat. Unlike traditional loads that convert excess power into heat using resistive elements, regenerative loads:
Regenerative DC electronic loads are especially beneficial in battery testing, EV power system testing, and high-power power supply validation, where large amounts of energy would otherwise be wasted.