- Home
- PRODUKTE UND DIENSTLEISTUNGEN
- DC Electronic Load
- N3300 Series Modular DC Electronic Loads
- N3300A 1800 Watt DC Electronic Load Mainframe
N3300A 1800 Watt DC Electronic Load Mainframe
1800 Watt DC Electronic Load Mainframe
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330xA user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration.
HIGHLIGHTS
- 6 Slots - full rack width mainframe
- 1800 Watts of total maximum power
- 6 Modules available for configuring (150W to 600W)
- Max voltage input: 240V (N3303A)
- Max current input: 120A (N3306A)
The Keysight N3300A is a full-rack width mainframe with 6-slots that accepts combinations of N330x user-installable load modules (150 W to 600 W) for easy system configuration and future reconfiguration. The N3300A holds up to six N3302A, N3303A, N3304A, N3307A load modules, or three N3305A, N3306A double-wide modules, allowing a total up to 1,800 watts of maximum power.
Testing multiple output dc power supplies and dc-dc converters can be very time consuming to test each output sequentially. If measurements are being made through a MUX using one DMM, this is what will happen. Use the built-in measurement capabilities of the N3300A electronic loads to measure all inputs simultaneously. Likewise, simultaneously test multiple single output power sources.
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback