E9325A Peak and Average Power Sensor, 50 MHz - 18 GHz, 300kHz Bandwidth
The E9325A power sensor has a 300 kHz video bandwidth and is ideal for time-gated peak, average and peak-to-average ratio power measurements on TDMA wireless formats such as NADC, GSM and EDGE.
Highlights
- 300 kHz video bandwidth, ideal for GSM, EDGE and NADC applications
- Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
- Wide dynamic range
- Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
- Precision type-N connector as standard
- Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters
Interested in a E9325A?
Extend the capabilities for your E-Series Peak and Average Power Sensor, 50 MHz to 18 GHz
Featured Resources for E9325A E-Series Peak and Average Power Sensor, 50 MHz to 18 GHz
Want help or have questions?