E9323A Peak and Average Power Sensor, 50 MHz - 6 GHz, 5MHz Bandwidth
The E9323A power sensor has a 5 MHz video bandwidth and is ideal for time-gated peak, average and peak-to-average ratio power measurements on W-CDMA wireless formats such as cdma2000.
Highlights
- 5 MHz video bandwidth, ideal for W-CDMA and cdma2000 applications
- Fast measurement speed, up to 1000 corrected readings per second, via the GPIB
- Wide dynamic range
- Calibration factors, linearity, temperature and bandwidth correction stored in EEPROM
- Precision type-N connector as standard
- Operates with the EPM-P (E4416A/ 17A) series and P-Series (N1911A/ 12A) power meters
Interested in a E9323A?
Extend the capabilities for your E-Series Peak and Average Power Sensor, 50 MHz to 6 GHz
Featured Resources for E9323A E-Series Peak and Average Power Sensor, 50 MHz to 6 GHz
Want help or have questions?