Automated ICT System
With 30+ years of automated in-circuit test experiences, Keysight offers the most complete inline automated in-circuit test solutions. Including internally and externally integrated inline handlers in the smallest form factor.
Automated Inline ICT Solutions
Benefit from the renowned in-circuit test technologies and cutting-edge innovations in automated inline handlers with Keysight's automated inline ICT solutions. Our offerings are characterized by versatility and flexibility, providing you with a range of advantages:
- Compact Footprint: Our solutions feature a smaller footprint, saving valuable production space and enhancing overall facility efficiency.
- Stability and Robustness: Designed for stable and robust usage, our systems ensure the best production uptime, minimizing disruptions in your manufacturing processes.
- High Test Speed: Experience the highest test speed, optimizing efficiency and contributing to faster production cycles without compromising accuracy.
- Seamless Integration: Our solutions seamlessly integrate into your existing production setup, offering compatibility and easy adoption. Coupled with best-in-class support availability, you can trust in a smooth and reliable operation.
For more information about ICT systems, please visit Keysight In-circuit test (ICT) Systems
Find The Automated In-Line ICT System That's Right For You
Sie haben bereits eines dieser Produkte?
Zum technischen Support
Vorsch.
The E9988GL Keysight i3070 Series 7i Inline High-Density In-Circuit Test (ICT) system brings industry-leading ICT technologies into your automated manufacturing line.
The E9988EL 2 Module In-line ICT, i3070 Series 5i, offers up to 2592 nodes testing, on a slimmer footprint. Built to stringent specifications for SMEMA compatibility.
The E9988E Keysight Medalist i3070 Series 5i Inline In-Circuit Test (ICT) system brings industry-leading ICT technologies into your automated manufacturing line.
The E9988E Keysight Medalist i3070 Series 5i Inline In-Circuit Test (ICT) system brings industry-leading ICT technologies into your automated manufacturing line.
Enhanced Flexicore i1000 ICT system with parallel test features, taking advantage of multi-core processing capabilities.
U9405A i1000D SFP is the smallest inline automated ICT in the world with the most powerful digital test capabilities. It is the only ICT platform that can be switched between inline and offline configuration.
Weiter
Protect Your Innovation Investment
Want help or have questions?