M9383A PXIe Microwave Signal Generator
Industry’s most upgradeable performance signal generator
Highlights
Customize to Your Specific Application Requirements
Based on the PXIe industry standard, the Keysight M9383A PXIe microwave signal generator is a compact modular instrument that is flexible to solve your immediate test needs, but upgradable for what comes next – whether that’s upgrading for frequency coverage or a rapid shift to high volume production.
- Modular test solution for design validation that can be efficiently leveraged into manufacturing
- Flexible design offering rapid and easy upgrades
- Supports a variety of uses from LO and blocking applications to 5G test
- Keysight Signal Studio software simplifies the creation of 5G NR waveforms
High-Performance Foundation for Advanced Measurement
- Achieve a complete stimulus and response solution by placing the M9383A microwave signal generator side-by-side with other PXIe instruments
- Get fast waveform loading and tuning speed from high-speed Gen3 backplane in the M9019A chassis
- Run the newest instrument control software with the powerful M9037A high-performance embedded controller
Key Specifications
Frequency
1 MHz to 44 GHz
Output Power @1 GHz
+19 dBm
Frequency Switching (Typical)
250 µs (nom)
Harmonics @1 GHz
-46 dBc
Phase Noise @1 GHz (20 kHz offset)
-118 dBc/Hz (10 kHz offset)
Type
Vector
Frequency
Output Power @1 GHz
Frequency Switching (Typical)
Harmonics @1 GHz
Phase Noise @1 GHz (20 kHz offset)
Type
1 MHz to 44 GHz
+19 dBm
250 µs (nom)
-46 dBc
-118 dBc/Hz (10 kHz offset)
Vector
Mehr anzeigen
Bandwidth Options:
40 MHz
160 MHz
500 MHz
1 GHz
Baseband Generator Mode:
Waveform Playback
Form Factor:
Modular
Frequency:
1 MHz to 44 GHz
Frequency Options:
14 GHz
20 GHz
31.8 GHz
44 GHz
Frequency Switching (Typical):
250 µs (nom)
Harmonics @1 GHz:
-46 dBc
Maximum Frequency:
44 GHz
Maximum Modulation Bandwidth:
1 GHz
Maximum Output Power:
+19 dBm
Non-Harmonics @1 GHz:
-45 dBc
Output Power @1 GHz:
+19 dBm
Performance Level:
◆◆◆◆◇◇
Phase Noise @1 GHz (20 kHz offset):
-118 dBc/Hz (10 kHz offset)
Sweep Mode:
Schritt
Type:
Vector
Waveform Playback Memory:
1024 MSa
Standard Configurations
Prev
14 GHz, Basic LO Configuration
- Basic hardware configuration
- Ideal for LO substitution measurements
- +10 dBm standard output power
- Easily upgradeable with additional features and capabilities
20 GHz, High Performance Analog
- A full-featured microwave source configuration
- Ideal for LO substitution, component and receiver measurements
- +20 dBm output power at 18 GHz
- Fast, 250 µs switching speed
- AM, FM, ΦM, and pulse modulation
- Easily upgradeable with additional features and capabilities
20 GHz, Narrowband Vector
- A complete modular microwave vector signal generator
- 160 MHz vector modulation bandwidth up to 20 GHz
- AM, FM, ΦM, and pulse modulation
- +20 dBm output power at 18 GHz
- Works with many Signal Studio applications to create a wide variety of digitally-modulated signals
- Easily upgradeable with additional features and capabilities
44 GHz, Wideband Vector
- A complete modular microwave vector signal generator
- 1 GHz vector modulation bandwidth up to 44 GHz
- Works with many Signal Studio applications to create a wide variety of digitally-modulated signals
- AM, FM, ΦM, and pulse modulation
- +10 dBm output power at 40 GHz
- Fast, 250 µs switching speed
- Easily upgradeable with additional features and capabilities
Next
PathWave Signal Generation Software
PathWave Signal Generation software is a flexible suite of signal-creation tools that will reduce the time you spend on signal simulation. Its performance-optimized reference signals - validated by Keysight - enhance the characterization and verification of your devices.
- Create performance-optimized reference signals
- Validate component, transmitter, and receiver testing
- Ensure designs meet latest standards
- Speed signal creation and reduce simulation time
Interested in a M9383A?
Extend the Capabilities
Featured Resources
Want help or have questions?