- PRODUKTE UND DIENSTLEISTUNGEN
- Zubehör
- Test Fixtures and Test Sets
- 16197A Bottom Electrode SMD Test Fixture
16197A Bottom Electrode SMD Test Fixture
Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)
Please exit this procurement session to buy.
To buy, contact your procurement team.
Verkauf durch: Keysight Online Sales
Designed for impedance evaluations of bottom electrode SMDs and supports sizes from 1005 (mm) to 3225 (mm)
HIGHLIGHTS
The 16197A is designed for impedance evaluations of bottom electrode SMDs. It achieves stable frequency characteristics up to 3 GHz and provides highly repeatable measurements. The Keysight 16197A supports various SMD sizes, as small as 1005 (mm)/0402 (inch) and as large as 3225 (mm)/1210 (inch). Accommodation of the 0603 (mm)/0201 (inch) size is available with option 001.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback