D9010CPHC MIPI C-PHY Compliance Test Software for Infiniium Oscilloscopes
MIPI C-PHY Compliance Test Software for Infiniium Oscilloscope
A partir de
HIGHLIGHTS
Features
- Tests the complete specification for MIPI C-PHY v1.0, v1.1, v1.2, v2.0 Section 9 and 10, and C-PHY v1.1 and v2.0 Section 1
- Tests LP and HS tests for all possible speeds
- Automated oscilloscope measurement setup, testing and reporting for increased accuracy, time-savings and repeatability
- Automated margin analysis
Requirements
- Infiniium oscilloscope with firmware 6.40.00801 or greater
- D9020ASIA Advanced Signal Integrity Software (EQ, InfiniiSimAdv, Crosstalk)
- D9020SCNA InfiniiScan Event Identification Software
The MIPI C-PHY compliance test software for Infiniium oscilloscopes gives you a fast, easy way to validate and debug your C-PHY data links. The C-PHY electrical test software allows you to automatically execute C-PHY conformance tests for your CSI-2 and DSI-2 architectures. The application automatically displays the results in a flexible report format. In addition to measurement data, the report provides margin analysis that shows how closely your product passed or failed each test.
Free Trials
D9010CPHC MIPI C-PHY Compliance Test Software and 30-Day Trial License
Keysight D9010CPHC MIPI C-PHY compliance test software for Infiniium S-Series, 9000 Series, 90000 Series, V-Series, Z-Series, and UXR-Series oscilloscopes.Interested in D9010CPHC?
Extend the capabilities for your MIPI C-PHY Compliance Test Software for Infiniium Oscilloscope
Software
Featured Resources for D9010CPHC MIPI C-PHY Compliance Test Software for Infiniium Oscilloscope
Want help or have questions?