- Zubehör
- Clamps and Clips
- 16089B Medium Kelvin Clip Lead
16089B Medium Kelvin Clip Lead
Measure odd-shaped components that you cannot measure using conventional fixtures
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
Verkauf durch: Keysight Online Sales
Measure odd-shaped components that you cannot measure using conventional fixtures
HIGHLIGHTS
Frequency
- Measurement Instrument: 4192A, 4194A (Impedance Mode), 4263B, 4278A, 4284A, 4285A and E4980A
- Frequency: 5Hz to 100kHz
- DC Bias: -42V to +42V
- Operating Temperature: 0 to 55degC
- Terminal Diameter: 7.9mm or less
- Cable Length: Approx.0.94m (from connector to clip tip)
- Terminal Connection: BNC, 4 terminal-pair
The 16089B makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
Learn more about Keysight LCR Meter & Impedance Measurement Product Accessories
Extend the Capabilities of Your Product
Want help or have questions?
- © Keysight Technologies 2000–2024
- Datenschutz
- Sitemap
- AGBs
- Markenanerkennungen
- Feedback