What are you looking for?
Keysight License Types & Terms
Keysight offers flexible software licensing options that provides access to its wide range of software products.
Some products do not offer all license types. See the product page for each software product or option for details of the available licenses. You will receive an email from KSM with specific license installation instructions for your product and type of license.
License Types
Node-locked
This type of license is locked to a specific host instrument or PC, and only allows use of the product on this host.
Use node-locked licenses when your product only needs to be used with a single instrument or PC. It provides the most cost-effective alternative for single-use situations.
Transportable
This type of license is provisionally locked to a specific host instrument or PC, and only allows use of the product on this host, but it can be unlocked from one host and then locked to another host. To do this, use Keysight License Manager (KSM-U). For some legacy licenses, you can use Keysight License Manager.
Use transportable licenses when your product periodically needs to be used on a different instrument or PC. The transport process enables product use to be shifted between physically adjacent instruments or PCs, and also between geographically distributed instruments or PCs.
USB Portable
This type of license is locked to a USB key (sold separately), and can be physically moved from one host instrument or PC to another with that USB key. When connected to a host, the USB key enables the use of the product on that host. This enables multiple users who are physically adjacent to share licenses without being connected to a network.
Use USB portable licenses when your product needs to be shared frequently among different instruments or PCs and multiple users, and the instruments or PCs may not always be connected to a common network.
USB portable licenses require installing an additional software driver. See Keysight Licensing USB Driver.
Floating
This type of license is locked to a license server, a host PC that manage pools of licenses. The licenses can be used by multiple users on multiple instruments or PCs; the license server ensures that each purchased license count is used by only one user at a time. This enables geographically-distributed users to share licenses across a common network.
Use floating licenses when your product needs to be shared frequently among different instruments or PCs and among multiple users, and you have a common network that can interconnect all the instruments and PCs with the license server.
License Terms
Perpetual
This term of license usage allows you to use the product indefinitely.
Perpetual licenses include software updates and support for a time period of between 12 to 60 months or with user-selected start and end dates.
Use perpetual licenses when you will need to use the product for an extended period of time (e.g. many years) and you may not need updates and support after the initial time period.
Subscription
This term of license usage allows you to use the product for a specific limited time. This can be between 3 and 36 months or with user-selected start and end dates.
Subscription licenses include software updates and support through the term of the license.
Use subscription licenses when you want the security of continued support, you expect to upgrade the product to newer versions as they become available, or you will need to use the product only for a limited period of time.