Column Control DTX
Column Control DTX

How to Test eCall / ERA-GLONASS Conformance

Wireless Test Platform
+ Wireless Test Platform

Verifying eCall / ERA-GLONASS module conformance with emulation

Performing eCall/ERA-GLONASS conformance test requires simulation of four system elements: the in-vehicle system (IVS) module, global network satellite system (GNSS), cellular network, and public service answering point (PSAP). Each component is essential and must be tested for functionality in both Pan European and ERA-GLONASS platforms to ensure overall system performance.

The test environment setup consists of a wireless test set and RF signal generator to emulate the cellular network and provide GNSS coordinates. The system also requires PSAP emulation software. The software controls the instruments and the execution of tasks to verify that the IVS model can trigger an emergency call, send raw MSD data, and establish a voice connection with the PSAP. Additionally, test engineers can use a performance audio analyzer to test the audio quality of the voice connection between the IVN and the PSAP.

Column Control DTX
eCall / ERA-GLONASS conformance test solution

eCall / ERA-GLONASS conformance test solution

Verifying standard eCall and ERA-GLONASS module conformance requires emulating a real-world eCall environment with GPS, car, cellular network, and PSAP. The Keysight eCall / ERA-GLONASS conformance test solution simulates a PSAP and uses a wireless test set and RF signal generator to emulate a cellular network and provide GNSS coordinates. The setup verifies if the in-vehicle system or modem is able to trigger an emergency call, send the correct raw MSD, and establish a voice connection with the PSAP, testing both Pan European and ERA-GLONASS platforms.
Column Control DTX

See demo of eCall / ERA-GLONASS conformance test

Column Control DTX

Explore products for our eCall / ERA-GLONASS conformance test solution

Column Control DTX
Column Control DTX

Related use cases

Column Control DTX
contact us logo

Get in touch with one of our experts

Need help finding the right solution for you?