Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Keysight WG1-class Essential waveform and function generators include the EDU33210 series.
Keysight WG1-class Essential waveform and function generators include the EDU33210 series. They provide built-in waveforms and modulation capabilities for reliable waveform generation, ideal for both commercial and teaching labs. With a large 7-inch color display, intuitive interface, and remote connectivity via USB and LAN, our Essential waveform and function generators provide the versatility and reliability needed for troubleshooting circuits, simulating communication signals, or teaching waveform fundamentals. Choose one of our popular configurations or configure one specific to your application.
Includes 17 built-in waveforms, including sine, square, ramp and pulse, and specialty waveforms like exponential fall / rise, Gaussian pulse, and Lorentz.
The high-resolution, 7-inch color display provides clear, real-time visualization of waveform settings and output signals, improving usability and reducing errors.
USB and LAN interfaces provide remote access, enabling PC-based operation and real-time waveform analysis through instrument control and logging software.
Provides six built-in modulation types: AM, FM, PM, FSK, BPSK, and PWM for testing communication protocols like RFID, DVB-S, and Zigbee®.
Bandwidth
20 MHz
Number of channels
1 to 2
Arbitrary waveforms
Yes
Maximum sample rate
250 MSa/s
Interface
USB, LAN
EDU33211A
The EDU33211A single channel function / arbitrary waveform generator brings uncompromising performance to an entry-level function generator.
The EDU33210 series function / arbitrary waveform generators brings uncompromising performance to an entry-level function generator. Get all the basic functions and waveforms with the most stable, lowest distortion function generator in its class. It also provides features that give you the capabilities and flexibility you need to get your job done quickly, no matter how complex. An intuitive, information-packed front-panel interface enables you to easily recall where you left off when your attention is focused elsewhere.
EDU33212A
The EDU33212A dual channel function / arbitrary waveform generator provides uncompromising performance for dual channel synchronized test output signals.
The EDU33210 series function / arbitrary waveform generators brings uncompromising performance to an entry-level function generator. Get all the basic functions and waveforms with the most stable, lowest distortion function generator in its class. It also provides features that give you the capabilities and flexibility you need to get your job done quickly, no matter how complex. An intuitive, information-packed front-panel interface enables you to easily recall where you left off when your attention is focused elsewhere.
Download BenchVue Basic app for free to control your instruments.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Built-in waveforms are essential in a waveform generator because they provide immediate access to commonly used signal types, allowing you to start testing quickly and efficiently without needing to create custom signals from scratch. Here are a few of the key reasons you should choose a waveform generator with built-in waveforms:
Remote connectivity in a waveform and function generator is essential for flexible, efficient, and automated testing. It allows you to control the instrument, configure waveforms, and retrieve data from a PC or over a network — without needing to be physically at the device. Here are a few of the key advantages of remote connectivity:
When choosing a waveform generator, modulation capabilities are key to generating realistic and versatile test signals. The right set of modulation features allows you to simulate real-world signal behavior, test system responses, and validate performance under various conditions.
Here are the core modulation types you should look for: