Highlights

Whether you're a large corporation or a network service provider, connectivity and customer experience are the heartbeat of the business. Service level agreements (SLAs) are increasingly tough to meet, and expectations around quality of service (QoS) and quality of experience (QoE) are ever rising. 

However, it is hard to meet those expectations without monitoring the last-mile connectivity — threatening your ability to satisfy customers and maintain network access across branch sites, transport networks, data centers, and public and private clouds. 

In a landscape of costly and complex monitoring solutions, the Hawkeye solution with XR3000 is scalable and streamlined, enabling you to: 

  • Take control of branch SLAs
  • Verify link capacity up to 10 G 
  • Monitor Wi-Fi connectivity and performance
  • Monitor customer experience 
  • Find and fix issues faster with active/synthetic monitoring
  • Reduce costly truck rolls 
  • Deploy at enterprise scale with fast, simple installation

Note: Pricing is for Information purposes only and can vary by country. Contact your local Keysight/Channel Partner for local market process prices. US In-country Sales Only

XR3000 Hardware Design and Connectivity

XR3000 Backplane Connectivity

XR3000 is designed for fixed and Wi-Fi network connectivity. The fanless silent design makes it an ideal edge or central network monitoring turn-key appliance. 

  • Fixed network connectivity ranges from 10/100M copper to 10G fiber with multiple options for 1G connectivity (fiber and copper).
  •  Wi-Fi connectivity is supported and covers wider range available on the market for a monitoring device, with up to Wi-Fi 6 speed connectivity
  •  Wi-Fi reliability and coverage is ensured with external antenna slots. Antennas are included (installation is optional, only required when operated in Wi-Fi environments)
  • Rackmount and wallmount kit capabilities are available for easy integration into any remote/edge offices or datacenters.

Key Specifications

CPU Type
Intel Atom C3558
I/O Interfaces
Cisco RJ-45, micro USB port, 2x USB-A 3.0 host port
Operating Environment
0C to +40C operating temperature
RAM
8GByte
Type
Active Monitoring Probe
CPU Type
I/O Interfaces
Operating Environment
RAM
Type
Intel Atom C3558
Cisco RJ-45, micro USB port, 2x USB-A 3.0 host port
0C to +40C operating temperature
8GByte
Active Monitoring Probe
View More
CPU Type:
Intel Atom C3558
I/O Interfaces:
Cisco RJ-45, micro USB port, 2x USB-A 3.0 host port
Operating Environment:
0C to +40C operating temperature
RAM:
8GByte
Type:
Active Monitoring Probe
XR3000

Interested in a XR300 Active Monitoring Probe?

Want help or have questions?